Overview

Features and Benefits

  • Fully featured evaluation board for the ADuM7704
  • On-board power supplies
  • Standalone capability
  • SDP-H1 controller board compatible
  • PC-based software for control and data analysis

Product Details

The EV-ADuM7704-8FMCZ is a fully featured evaluation board that allows the user to evaluate all features of the ADuM7704 isolated analog-to-digital converter (ADC). The high speed system demonstration platform (SDP) EVAL-SDP-CH1Z (SDP-H1) controller board controls the EV-ADuM7704-8FMCZ via the J9 connector and through the USB port of a PC using the Analysis, Control, Evaluation (ACE) software. The ACE software is available to download on the ACE software page.

On-board components include an isolated, 5 kV, isoPower® dc-to-dc converter (the ADuM6000), a 50 mA, 60 V, high efficiency buck regulator (the ADP2360ACPZ-5.0), and a 5 V, low noise, low dropout (LDO) regulator (the ADP7104ARDZ-5.0).

The UG-1871 user guide explains how to use the EV-ADuM7704-8FMCZ to evaluate the ADuM7704. The ADuM7704 is a high performance, second-order, Σ-Δ modulator that converts an analog input signal into a high speed, single-bit data stream with on-chip digital isolation based on Analog Devices, Inc., iCoupler® technology. The device is powered by a 4.5 V to 20 V power supply (VDD1) and accepts a pseudo differential input signal of up to ±50 mV (±64 mV at full scale). The pseudo differential input shunts voltage monitoring in high voltage applications where galvanic isolation is required.

The analog input is continuously sampled by a high performance analog modulator and converts to a ones density digital output stream with a data rate of up to 21 MHz. The original information can be reconstructed with the appropriate digital filter to achieve an 82 dB signal-to-noise ratio (SNR) at 78.1 kSPS with a 20 MHz MCLKIN frequency (fMCLKIN) for the ADuM7704. The serial input and output is powered by a supply of either 5 V or 3.3 V (VDD2).

The serial interface is digitally isolated. The on-chip isolation provides performance characteristics superior to alternatives, such as optocoupler devices, due to high speed CMOS technology combined with monolithic transformer technology. The ADuM7704 comes in both 16-lead and 8-lead, wide-body SOIC packages, and the device has an operating temperature range of −40°C to +125°C (16-lead SOIC_W) and −40°C to +105°C (8-lead SOIC_IC).

For full details on the ADuM7704, see the ADuM7704 data sheet, which must be consulted in conjunction with the user guide when using the evaluation board. Full details on the SDP-H1 are available on the SDP-H1 product page.

Getting Started

EQUIPMENT NEEDED

  • EVAL-SDP-CH1Z (SDP-H1) controller board
  • USB cable (provided in SDP-H1 kit)
  • 12 V wall wart signal source (provided in SDP-H1 kit)
  • PC running Windows Vista SP2 (32-bit or 64-bit), Windows 7 SP1 (32-bit or 64-bit), Windows 8.1 (32-bit or 64-bit), or Windows 10 (32-bit or 64-bit) with a USB 2.0 port

DOCUMENTS NEEDED


SOFTWARE NEEDED

  • ACE software
  • ADuM7704 ACE plugin (provided in ACE software)

Software

ACE Software

ZIP
438 KB
ACE plug-in for Board.ADuM7704 1.2020.36300 [Sep 02 20]
The ADuM7704 ACE Plugin supports the EVAL-ADuM7704 Evaluation Board. ADuM7704 is a 16-Bit, Isolated, Sigma-Delta Modulator.
EXE
157 MB
ACE Installer Software 1.30.3522.122 [Aug 06 26]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.