Overview
Product Details
The ADuCM320 is a dual-die stack system on-chip designed for diagnostic control on fixed wavelength laser optical module applications. It features a 16-bit (14-bit accurate) multichannel SAR ADC, an ARM® Cortex™-M3 processor, 8 voltage DACs, 4 current output DACs, and flash/EE memory packaged in a 6 mm × 6 mm 96 ball BGA package.The ADuCM320 development system allows evaluation of ADuCM320 silicon.
Development System Kit Contents
- An evaluation board (EVAL-ADuCM320EBZ) that facilitates performance evaluation of the device with a minimum of external components
- An Analog Devices, Inc., J-Link OB emulator (USB-SWD/UART-EMUZ)
- 1 USB cable
- 1 installation DVD
Markets and Technologies
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            EVAL-ADuCM320 - Schematic Files10/13/2021PDF524 K
- 
                                                                
                                                                    
                                                                                                                                            EVAL-ADuCM320iQSPZ - Schematic10/11/2021PDF525 K
- 
                                                                
                                                                    
                                                                                                                                            UG-692: ADuCM320 Development Systems Getting Started Tutorial1/15/2015PDF884 kB
- 
                                                                
                                                                    
                                                                                                                                            EVAL-ADuCM320 - Cad Archive10/13/2021ZIP416 K
- 
                                                                
                                                                    
                                                                                                                                            EVAL-ADuCM320 - Assembly Files10/13/2021ZIP48 K
- 
                                                                
                                                                    
                                                                                                                                            EVAL-ADuCM320 - Evaluation Board Outline10/13/2021PDF1 M
- 
                                                                
                                                                    
                                                                                                                                            EVAL-ADuCM320 - Gerber Files10/13/2021ZIP782 K
- 
                                                                
                                                                    
                                                                                                                                            EVAL-ADuCM320 - Bill of Materials10/13/2021XLSX22 K
- 
                                                                
                                                                    
                                                                                                                                            EVAL-ADuCM320i - Gerber Files10/13/2021ZIP797 K
- 
                                                                
                                                                    
                                                                                                                                            EVAL-ADuCM320i - Board Outline Drawing10/11/2021PDF1 M
- 
                                                                
                                                                    
                                                                                                                                            EVAL-ADuCM320i - Fabrication Drawing10/11/2021PDF46 K
- 
                                                                
                                                                    
                                                                                                                                            EVAL-ADuCM320i - Bill of Materials10/11/2021XLSX16 K
- 
                                                                
                                                                    
                                                                                                                                            ADuCM320 Design Tools6/16/2014