Overview

Product Details

Development system for evaluation of the ADuC847, 10-Channel 24-Bit ADC + 12 MIPS Flash MCU. This development system is also recommended for evaluation of ADuC848, 10-Channel 16-Bit ADC + 12 MIPS Flash MCU.

The QuickStart Kits for the ADuC8x-series (8052-core) Precision Analog Microcontrollers feature serial-port download/debug capability and an assembly-source debugging environment.

  ADI also provides a non-intrusive emulation POD called the USB-EA-CONVZ allowing assembly & C-source debugging.

It can be ordered separately.

Applicable Parts

Software

Code Examples

Evaluation Software

IAR EW51
IAR EW51 4kByte limited evaluation version is included in specified kits. Tools provide IDE, C Compiler, ARM7TDMI core Simulator & Debugger
Keil µVision MDK51
Keil µVision MDK51 2kByte limited evaluation version is included in specified kits. Tools provide IDE, C Compiler, ARM7TDMI core Simulator & Debugger.
ZIP
3.86 M
WASP-Analog Analysis Routine V6.04
Windows-based ADC performance analysis software, facilitates flexible ADC performance analysis without requiring firmware development. (exe)

Related Hardware (1)

Emulator Hardware

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.