Overview

Features and Benefits

  • Full featured evaluation board for the ADRF5515
  • Easy connection to test equipment
  • Thru line for calibration

Product Details

The ADRF5515 is an integrated, dual-channel receiver front end ideally suited for time division duplexing (TDD) wireless infrastructure applications. The ADRF5515 consists of a high power switch and a two-stage low noise amplifier (LNA) on each channel.

The user guide describes the ADRF5515-EVALZ evaluation board, designed to easily evaluate the features and performance of the ADRF5515. A photograph of the evaluation board is shown in Figure 1.

The ADRF5515 data sheet provides full specifications for the ADRF5515. Consult the ADRF5515 data sheet in conjunction with the user guide when using the evaluation board.

Getting Started

EQUIPMENT NEEDED

  • DC power supply
  • Signal generator
  • Spectrum analyzer
  • Network analyzer

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.