Overview

Features and Benefits

  • Input voltage 4.0 V to 6.7 V
  • High current terminals for ADP5061 power connection (VINx), system voltage (ISO_Sx), and battery voltage (ISO_Bx) pins
  • ADP5061 operation configurable via I2C interface
  • Evaluation software included

Product Details

The ADP5061 charger evaluation system is composed of an evaluation board, an USB A-to-USB Micro B cable, and an USB A adapter board. All evaluation board functions and circuits are controlled via one I2C bus connector. The I2C bus interfaces with the ADP5061 directly, and the digital input/output signals are controlled through an on-board input/output expander circuit on the I2C bus. The evaluation board also features a 3.4 V regulator for VDDIO generation. The board contains jumpers and numerous test points for easy evaluation.

The ADP5061CB-EVALZ evaluation kit contains a CD with the ADP5061 graphical user interface (GUI) Version 3.0 installer. Use the GUI in conjunction with the USB-SDP-CABLEZ USB to serial I/O interface.

Full performance details are provided in the ADP5061 data sheet, and the ADP5061 data sheet should be consulted in conjunction with this user guide.

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.