-
ADD5211 Evaluation Board Demo5/1/2014ZIP
-
ADD5211 Evaluation Board Calculation5/1/2014XLSX
-
ADD5211 Evaluation Board Bill of Materials5/1/2014XLSX
Overview
Features and Benefits
White LED driver based on inductive boost controller- Wide input voltage range : 4.5V to 40V
- Adaptive output voltage to minimize power dissipation
- 200kHz to 1.2MHz adjustable operating frequency
- Programmable UVLO
- Programmable soft start time for boost converter
Product Details
ADD5211CP-EVALZ is the ADD5211 driver board and the LED Board.
ADD5211EB-EVALZ is just the ADD5211 driver board.
ADD5211EB-EVALZ is just the ADD5211 driver board.
Markets and Technologies
Applicable Parts
Documentation & Resources
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.