Overview
Features and Benefits
- Fully featured evaluation board for the AD9670
- PC software for controlling the AD9670 via a USB interface
Product Details
The AD9670EBZ evaluation board assists in evaluating all features of the AD9670 octal ultrasound analog front end (AFE) device. The AD9670 is low cost, low power, compact, and easy to use with medical ultrasound applications. The device provides eight voltage gain amplifier (VGA) channels, each with a low noise amplifier (LNA), a continuous wave (CW) harmonic rejection I/Q demodulator with programmable phase rotation, an antialiasing filter, an analog-to-digital converter (ADC), and a digital demodulator and decimator for both data processing and bandwidth reduction.
The evaluation board provides eight Subminiature Version A (SMA) connector inputs for all eight AD9670 channels. The evaluation board mates with a field-programmable gate array (FPGA) data capture board (HSC-ADC-EVALCZ) that enables data capture through a USB connection to a computer.
The SPIController software provides flexible configuration of the AD9670 and the VisualAnalog® software offers powerful data capture and signal analysis tools.