Overview
Product Details
The AD9653-125EBZ is an evaluation board for the AD9653, quad 16-bit ADC. This reference design provides all of the support circuitry required to operate the devices in their various modes and configurations. It is designed to interface directly with the HSC-ADC-EVALC data capture card, allowing users to download captured data for analysis. The Visual Analog software package, which is used to interface with the device's hardware, allows users to download captured data for analysis with a user-friendly graphical interface. The SPI Controller software package is also compatible with this hardware, and allows the user to access the SPI programmable features of the AD9653. User guide UG-328 provides documentation and instructions to configure the device for performance evaluation in the lab. (Wiki Site)
The AD9653 data sheet provides additional information related to device configuration and performance, and should be consulted when using these tools. All documents and Visual Analog and SPI Controller are available at the High Speed ADC Evaluation Boards page. For additional information or questions, please email highspeed.converters@analog.com.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
Visual Analog5/12/2015
-
AD9653/AD9253/AD9633 Design and Integration Files3/22/2012ZIP1125 kB