Overview

Features and Benefits

  • Full featured evaluation board for the AD9644 or AD9641
  • SPI interface for setup and control
  • External clock, on-board oscillator, and AD9524 clocking options
  • Balun/transformer and amplifier input drive options
  • LDO regulator and switching power supply options
  • VisualAnalog® and SPI controller software interfaces

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD9644.

Documentation & Resources

Software

Design Tools

Visual Analog
For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.