Overview
Features and Benefits
- System-on-Module (SoM) Interface Connector
- Analog Devices ADAU1979 – Quad Analog-to-Digital Converter
- Analog Devices ADAU1962A – 12 Channel, High Performance, 192kHz, 24-bit DAC
- CAN FD 2× ADM3056E
- Macronix MX66LM1G45G 1 Gbit OSPI Flash Memory
- Gigabit Ethernet TI DP83867
- 10/100 Ethernet TI DP83848
- USB 2.0 PHY Microchip USB3340
- USB 2.0 to QSPI FTDI
- MicroSD Card Socket
- 2× A2B Interface Connectors
- Debug Interface (JTAG), On-Board ICE-1000 Emulator
- Requires compatible System-on-Module board (e.g., EV-21569-SOM)
Product Details
The EV-SOMCRR-EZKIT carrier board enables users to plug-n-play with any of ADI’s System-on-Module (SoM) boards (e.g., EV-21569-SOM). It allows users to evaluate the most common peripherals and interfaces featured on ADI’s SHARC+ audio processors (e.g., Audio, Ethernet, MLB, USB, CAN, etc.) and features an on-board ICE emulator to provide additional cost savings by eliminating the need for an external emulator. Finally, the EV-SOMCRR-EZKIT carrier board also provides a connection to external A2B boards to allow for easy application expandability of customers’ systems. The EV-SOMCRR-EZKIT carrier board can be purchased individually or as part of an EZ-KIT evaluation system bundle (e.g., EV-21569-EZKIT)
When attached to a supported SOM board, the EV-SOMCRR-EZKIT carrier board utilizes the CrossCore® Embedded Studio (CCES) development tools to enable developers to achieve faster time to market. The development environment aids advanced application code development and debug, such as:
- Create, compile, assemble, and link application programs written in C++, C, and assembly
- Load, run, step, halt, and set breakpoints in application programs
- Read and write data and program memory
- Read and write core and peripheral registers