Overview
Product Details
DC2246B is a linear regulator demonstration circuit featuring the LT3042EDD, which is a 200mA, ultralow noise, and ultrahigh power supply rejection ratio (PSRR) RF low dropout (LDO) regulator with programmable current limit.
DC2246B operates over an input voltage range of 3.8V to 20V and is configured for 3.3V at its output. It features ultralow output voltage noise (0.8µVRMS from 10Hz to 100kHz) and very high PSRR (79dB at 1MHz).
Markets and Technologies
-
- Rear Seat Entertainment and Cluster Display Solutions
- Voice and Acoustic Signal Processing Solutions
- Premium Audio Amplifier Solutions
- Advanced Driver Assistance Systems (ADAS) Sensor Fusion ECU Solutions
- Head-Unit and Cockpit ECU Solutions
- Cabin Experience and Infotainment Solutions
- Advanced Driver Assistance Systems (ADAS) Camera Solutions
Applicable Parts
Documentation & Resources
-
DC2246B - Schematic3/28/2017PDF26K
-
DC2246B - Demo Manual3/28/2017PDF570K
-
DC2246B - Design Files3/28/2017ZIP805K