Overview
Product Details
Demonstration circuit 2063A is a robust high speed, low power, ISO 11898-2 compliant CAN transceiver featuring the LTC2875. The demo circuit operates on 3.3V or 5V supplies and features ±60V overvoltage fault protection on the data transmission lines during all modes of operation. The demo circuit contains all the components necessary to demonstrate the features of the LTC2875 in a CAN network, including a terminated SMB jack for TXD data input, jumper selectable CAN bus termination (supporting either single or split termination configurations), and a jumper selectable variable slew rate control.
Documentation
Design & Integration Files (1)
Demo Board Schematic (1)
Evaluation Kit Manuals (1)
Buy
Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.