Overview

Product Details

Demonstration circuit 2014A is a micropower No-Opto isolated flyback converter featuring the LT8302. This demo circuit outputs 5V, and maintains tight regulation with a load current from 10mA to 2.2A over an input voltage from 10V to 30V. The output current capability increases with the input voltage.


 


Documentation & Resources

  • View All (3)
  • Demo Board Schematic (1)
  • User Guides (1)
  • Evaluation Design Files (1)
  • Related Hardware (1)

    Reference Designs

    Buy

    Pricing displayed is based on 1-piece.

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.