Overview

Product Details

Demonstration circuit 1794A is an isolated RS485/RS422 μModule® transceiver + power featuring the LTM2885. The demo circuit is a 6500VRMS galvanically isolated RS485/ RS422 transceiver interface. The demo circuit features an EMI optimized circuit configuration and printed circuit board layout. The demo circuit operates from a single external supply on VCC. The part generates the output voltage VCC2 and communicates all necessary signaling across the isolation barrier using LTC’s isolator μModule technology.


 


Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.