Overview
Product Details
Demonstration circuit 1789A is an isolated USB transceiver with isolated power featuring the LTM2884. The demo circuit features an EMI optimized circuit configuration and printed circuit board layout. All components are integrated into the μModule® isolator. The demo circuit operates from a supply on VCC and/or VBUS. The part generates an isolated output voltage on VCC2 and communicates all necessary signaling across the isolation barrier through LTC’s isolator μModule technology.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
DC1789A - Schematic10/18/2013PDF17K
-
DC1789A - Demo Manual4/7/2014PDF527K
-
DC1789A - Design Files10/18/2013ZIP292K