-
DC1693A - Schematic1/15/2014PDF28K
Overview
Product Details
The demo circuit 1693A is an isolated flyback μModule® DC/DC converter featuring the LTM8047. The demo circuit is designed for a 5V output from a 4.5V to 30V input. The typical current capability of the 5V output varies with input voltage from about 110mA at VIN = 4.5V to about 350mA at VIN = 30V.
Applicable Parts
Documentation & Resources
-
DC1693 - Demo Manual1/15/2014PDF447K
-
DC1693A - Design Files1/15/2014ZIP818K
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.