Overview

Product Details

The ADuCM310 is a multi-die stack system on-chip designed for diagnostic control of tunable laser optical module applications. The ADuCM310 features a 16-bit (14-bit accurate) multichannel successive approximation register (SAR) ADC, an ARM Cortex-M3 processor, eight voltage DACs, six current output DACs, and Flash/EE memory packaged in a 6 mm × 6 mm, 112-ball CSP_BGA package.


The ADuCM310 development system allows evaluation of ADuCM310 silicon.  EVAL-ADuCM310QSPZ facilitates performance evaluation of the device with a minimum of external components.




Applicable Parts

Software

Evaluation Software

Segger
The J-Link software & documentation pack gives you the USB drivers needed for your system, a number of utilities as well as a dynamically linkable library (DLL on Windows) used by most of the IDEs and debuggers using J-Link.
Keil MDKARM
Keil MDKARM evaluation version integrated software development tool.

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.