Overview
Product Details
Use for integration of the ADXL362 into an existing system.
The EVAL-ADXL362Z is a simple breakout board that enables easy connection of an ADXL362 micropower, 3-axis, digital-output MEMS accelerometer into an existing system. Due to its small size, the EVAL-ADXL362Z has minimal effect on performance of the system and of the accelerometer, and thus it is ideal for evaluation of the ADXL362 in an existing system. Note that the ADXL362 must be communicated with digitally via SPI. No processor is included with the EVAL-ADXL362Z; firmware must be supplied externally by the user. Some sample firmware is available in the Software and Tools section below.
Markets & Technology
Applicable Parts
Documentation
Evaluation Documentation (3)
Buy
Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.