Overview
Product Details
The EVAL-ADuM4070EBZ can be used for different applications of the ADuM4070 isolated switching regulator. With the ability to be configured as a circuit with either single- (default) or double-supply output, the board supports a variety of input/output configurations and multiple transformer options. It is equipped with an ADuM4070 regulator for voltage isolation; the regulator features integrated feedback and a switching frequency that can be set from 200 kHz to 1000 kHz.This user guide provides all the necessary details to set up and use the EVAL-ADuM4070EBZ board. Additional information about the ADuM4070 device is available in the ADuM4070 data sheet, which should be consulted in conjunction with this user guide when using the EVAL-ADuM4070EBZ board.