Overview

Product Details

Development system for evaluation of the ADuC7023, fully integrated, 1 MSPS, 12-bit data acquisition systems incorporating high performance multichannel ADCs, 16-bit/32-bit MCUs, and Flash/EE memory on a single chip.


The QuickStart Plus Kits for the ADuC7023 Precision Analog Microcontrollers feature debug via UART and an assembly & C-source debugging environment. In addition the QuickStart Plus Kit allows true non-intrusive JTAG emulation. These kits are intended for any new users who want to have a comprehensive hardware development environment.


Info For Ordering Evaluation Boards
  • EVAL-ADuC7023QSPZ uses the 32-LFCSP part
  • EVAL-ADuC7023QSPZ1 uses the 40-LFCSP part
  • Applicable Parts

    Software

    Evaluation Software

    Keil MDKARM
    Keil MDKARM evaluation version integrated software development tool.
    I2CWSD.exe
    Serial download supporting in-circuit programming using I2C, LIN protocol 4 and LIN protocol 6.
    ZIP
    1.17 M
    Elves-v2.0.0.1
    Tool to assist in using the peripheral function libraries
    ZIP
    1.29 M
    ARMWSD-UART
    supporting in-circuit serial programming. (zip)
    ZIP
    1.34 M
    PLATool
    Standalone graphical tool allowing the user to easily choose the input/output and function of the PLA elements and generating C or assembly code. (zip)

    Product Downloads

    IAR EWARM
    IAR EWARM evaluation version integrated software development tool.

    Related Hardware (1)

    Interposer Boards

    Buy

    Buy functionality exists in desktop site
    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.