Overview
Product Details
The ADP5063 charger evaluation system is composed of an evaluation board and a USB-to-serial-I/O interface (USB-SDPCABLEZ). All evaluation board functions and circuits are controlled via one I2C bus connector. The I2C bus interfaces with the ADP5063 directly, and the digital input/output signals are controlled through an on-board input/output expander circuit on the I2C bus. The evaluation board also features a 3.4 V regulator for VDDIO generation. The board contains jumpers and numerous test points for easy evaluation.The ADP5063CP-EVALZ evaluation kit contains a CD with the ADP5063 graphical user interface (GUI) 3.0 installer. Use the GUI in conjunction with the USB-SDP-CABLEZ USB-to-serial-I/O interface.