Overview

Product Details

The ADP5063 charger evaluation system is composed of an evaluation board and a USB-to-serial-I/O interface (USB-SDPCABLEZ). All evaluation board functions and circuits are controlled via one I2C bus connector. The I2C bus interfaces with the ADP5063 directly, and the digital input/output signals are controlled through an on-board input/output expander circuit on the I2C bus. The evaluation board also features a 3.4 V regulator for VDDIO generation. The board contains jumpers and numerous test points for easy evaluation.

The ADP5063CP-EVALZ evaluation kit contains a CD with the ADP5063 graphical user interface (GUI) 3.0 installer. Use the GUI in conjunction with the USB-SDP-CABLEZ USB-to-serial-I/O interface.

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.