Overview

Product Details

This page contains ordering information for the evaluation board used to evaluate the ADF4106 PLL.

This evaluation board requires an SDP Controller board for connection to the PC. The SDP controller board connects to the PC via USB 2.0. The evaluation board will connect to the SDP controller board. The evaluation board cannot be connected directly to the PC. The evaluation software running on the PC will communicate through the SDP Controller board, to the evaluation board. The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CS1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.

System Requirements

  • ADF4106 Evaluation Board (EV-ADF4106SD1Z)
  • SDP Controller Board

Software

ACE Software

ZIP
124 KB
ACE plug-in for Board.ADF4106 1.2021.20300 [May 19 21]
Plugin to allow user evaluate EV-ADF4106SD1Z Integer-N PLL.
EXE
122 MB
ACE Installer Software 1.26.3240.1417 [Jun 21 22]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.

Related Hardware (1)

Controller Boards

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.