Overview

Features and Benefits

  • Evaluation board for the AD9739A
  • Includes options to evaluate the DAC
  • USB interface for configuration
  • Internal or external power supply regulation
  • On-board or external clock distribution
  • Data pattern generator and SPI software interfaces
  • Compatible with EVAL-SDP-CH1Z or ADS7-V2EBZ

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD9739A.

Software

ACE Software

ZIP
128 KB
ACE plug-in for Board.AD9739A 1.2019.46500 [Jan 14 20]
Plug-in for evaluating the AD9739A and AD9737A high-speed DACs.
EXE
122 MB
ACE Installer Software 1.26.3240.1417 [Jun 21 22]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.

Related Hardware (4)

Controller Boards

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.