Overview

Product Details

Equipment Needed

  • AC to 12V DC power supplies (2)
  • Analog signal source, anti-aliasing filter and SMA cable
  • Clock source and SMA cable
  • PC running Windows
  • USB 2.0 cable
  • AD9625 Evaluation Board
  • HSC-ADC-EVALEZ FPGA Based Data Capture Board

Helpful Documents

  • AD9625 Datasheet
  • VisualAnalog Converter Evaluation Tool User Manual, AN-905
  • High Speed ADC SPIController Software User Manual, AN-878
  • Interfacing to High Speed ADCs via SPI, AN-877

Software Needed

  • VisualAnalog
  • SPIController

Analog Option

  • Single-Ended to Differential Balun input to AD9625

All documents and software are available at http://www.analog.com/fifo.

For any questions please send an email to highspeed.converters@analog.com.

Software

Design Tool

SPIController
The high speed ADC SPI program allows the user to control advanced features on high speed, analog-to-digital converters (ADCs) with SPI capability.
Visual Analog
For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Related Hardware (1)

Controller Boards

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.