Overview

Product Details

The AD9512 evaluation board is a compact, easy-to-use platform for evaluating all features of the AD9512. The evaluation software provides a graphical user interface (GUI) for easy interface with the various on- chip functions of the AD9512. This allows for a thorough exploration and evaluation of the AD9512’s operation, performance, and capabilities. Note that the AD9512 evaluation board software should be installed before connecting the AD9512 evaluation board to the PC.

The AD9512 is a highly sophisticated, performance clock distribution part with numerous user programmable functions. To use the evaluation board properly, refer to the current data sheet for the AD9512.

Markets and Technologies

Applicable Parts

Software

Evaluation Software

ZIP
3.97 M
AD9512 Evaluation Software Installer (Rev. 2.1.1)
This installer contains USB drivers that are both 32- and 64-bit compatible. Note: Older AD9512 evaluation boards will need to have the USB controller EEPROM re-flashed in order to use this driver.
ZIP
1.27 K
AD9510/AD9511/AD9512 Evaluation Board USB Flash Programmer Readme
EVB flash readme: This file contains instructions for re-flashing the USB controller on an older eval board so that the evaluation board is compatible with the newer 64-bit USB driver. The USB driver is also 32-bit compatible.
EXE
7.35 M
Evaluation Board USB Flash Programmer
Contains the EXE file for re-flashing the USB EEPROM.

Design Tools

ADIsimCLK Design and Evaluation Software
ADIsimCLK is the design tool developed specifically for Analog Devices' range of ultra-low jitter clock distribution and clock generation products. Whether your application is in wireless infrastructure, instrumentation, networking, broadband, ATE or other areas demanding predictable clock performance, ADIsimCLK will enable you to rapidly develop, evaluate and optimize your design.

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.