Evaluation Software
Rev.
2.1.1
3
View All
Overview
Product Details
The AD9511 evaluation board is a compact, easy-to-use platform for evaluating all features of the AD9511. The evaluation software provides a graphical user interface (GUI) for easy interface with the various on- chip functions of the AD9511. This allows for a thorough exploration and evaluation of the AD9511’s operation, performance, and capabilities. Note that the AD9511 evaluation board software should be installed before connecting the AD9511 evaluation board to the PC.
The AD9511 is a highly sophisticated, performance clock distribution part with numerous user programmable functions. To use the evaluation board properly, refer to the current data sheet for the AD9511.
Documentation
Demo Board Schematic (1)
Buy
Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.