Overview
Product Details
This page contains evaluation board documentation and ordering information for evaluating the AD9269.
The AD9269-80EBZ is an evaluation board for the AD9269, dual 16-bit ADC. This reference design provides all of the support circuitry to operate devices in their various modes and configurations. It is designed to interface directly with the HSC-ADC-EVALCZ data capture card, allowing users to download captured data for analysis. The Visual Analog software package, which is used to interface with the device's hardware, allows users to download captured data for analysis with a user-friendly graphical interface. The SPI controller software package is also compatible with this hardware and allows the user to access the SPI programmable features of the AD9269.
The AD9269 data sheet provides additional information related to device configuration and performance and should be consulted when using these tools. All documents and Visual Analog and SPI Controller are available at the High Speed ADC Evaluation Boards page. For additional information or questions, please email highspeed.converters@analog.com.
Applicable Parts
Documentation & Resources
-
Visual Analog5/12/2015
-
AD9268_58_51_31_06_69/AD9650_48_28_08 Design and Integration Files1/4/2022ZIP2M
-
AD9204/AD9231/AD9251/AD9258/AD9268/9650 Gerber Files4/23/2009ZIP1082 kB
-
AD9204/AD9231/AD9251/AD9258/AD9268/AD9650 Schematics4/23/2009PDF1032 kB