Overview

Features and Benefits

  • Full-featured evaluation board for the AD9217
  • On-board power supplies
  • On-board clocking and external clocking capabilities
  • PC control in conjunction with the system demonstration platform (ADS8-V1EBZ)
  • PC software for control and data analysis

Product Details

The AD9217-10GEBZ-B is a full-featured evaluation platform for the AD9217 high-speed analog-to-digital converter (ADC). The evaluation board connects to the ADS8-V1EBZ field-programmable gate array (FPGA) carrier board through a FPGA mezzanine card (FMC) interface, while the ADS8-V1EBZ provides communication to a host PC via a USB for device configuration, data capture, and performance evaluation.

The ACE Software provides comprehensive dynamic performance analysis of the AD9217 ADC, including time-domain waveform capture and frequency-domain, fast Fourier transform (FFT) analysis. The software also enables configuration of device operating parameters and data processing settings, including adjustment of the ADC sampling frequency through either the on-board clock generation circuitry or an external clock source.

On-board clocking components include the HMC7044 high-performance jitter attenuator and clock distribution device and the ADF4371 wideband, microwave phased-loop loop (PLL) with an integrated voltage-controlled oscillator (VCO). The HMC7044 generates and distributes the low-jitter clock required for ADC sampling, while the ADF4371 synthesizes the high-frequency sampling clock used by the ADC and FPGA clocking system. Together, these devices provide the low phase noise and deterministic timing required for high-speed data converter operation.

Applicable Parts

Getting Started

EQUIPMENT NEEDED

  • Signal generators
  • PC running Windows
  • USB port and cable to connect to a PCV
  • AD9217-10GEBZ-B evaluation boardV
  • ADS8-V1EBZ FPGA-based data capture board with a power supply

DOCUMENTS NEEDED

  • AD9217 data sheet
  • ADS8-V1EBZ user guide

Software

ACE Software

ZIP
36 MB
ACE plug-in for Board.AD9213 1.2024.35300 [Aug 28 24]
The AD9213 is a single 12-bit, 10.25 GSPS RF analog-to-digital converter (ADC) with a 7 GHz input bandwith.
EXE
157 MB
ACE Installer Software 1.30.3522.122 [Aug 06 26]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.

Related Hardware (1)

Controller Boards