With versatile programmability, the AD5144 allows multiple modes of operation, including read/write access in the RDAC and EEMEM registers, increment / decrement of resistance, resistance changes in ±6 dB scales, wiper setting read-back, and extra EEMEM for storing user-defined information, such as memory data for other components or a lookup table.
The AD5144 supports a dual-supply ±2.25 V to ±2.75 V operation and a single-supply 2.3 V to 5.5 V operation, making the device suitable for battery-powered applications and many other applications. In addition, the AD5144 can be configured as a versatile I2C or SPI serial interface. The EVAL-AD5144DBZ can operate in single-supply or dual-supply mode and incorporates an internal power supply from the USB.
Complete specifications for the AD5144 part can be found in the AD5144 data sheet.
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.