Overview
Product Details
Demonstration circuit 2718A is a no-opto flyback converter featuring the LT8316. The demo board outputs 12V and maintains tight regulation with a load current from 30mA to 3A. It is optimized to operate over a wide 100V to 600V DC input voltage range. Output voltage accuracy stays within ±5% over the entire input voltage and load range.
The LT8316 is a high voltage flyback controller. No optoisolator is needed for regulation. The part samples the output voltage from the isolated flyback waveform appearing across a third winding on the transformer. Quasi-resonant boundary mode operation improves load regulation. The LT8316 is available in a thermally enhanced 20-pin TSSOP package with four pins removed for high-voltage spacing.
The LT8316 data sheet gives a complete description of the part, operation and application information. The data sheet must be read in conjunction with this quick start guide for demo circuit 2718A.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
DC2718A Schematic3/25/2019PDF29 K
-
DC2718A - Demo Manual4/11/2019PDF625 K
-
DC2718A Design Files3/25/2019ZIP1 M