banner background image

Precision High Voltage Solutions

Analog Devices’ precision high-voltage signal chains combine precision high-voltage amplifiers, high-voltage digital-to-analog converters (DACs), difference amplifiers, and matched resistor networks. Drive signal chains are offered at several voltage, current drive, density, and slew rates, allowing system designers to find a solution optimized for their needs. Each signal chain provides example solutions to drive high-voltage signals up to 216 V or currents up to 2 A.

Precision high-voltage measurement signal chains support a range of common-mode voltages, allowing interchangeable density, dynamic range, and accuracy depending on application needs. These signal chains provide examples to measure large differential signals up to 220 V or small differential signals with a large common-mode voltage.

Value and Benefits

  • Tailored Drive & Measure Solutions: For high-voltage ATE, automotive test, and source measurement units (SMUs).
  • Drive Solutions: Optimized for piezoelectric positioning, actuation, and MEMS mirror control with flexible voltage, current, density, and protection features.
  • Scalable Architectures: Single- or multi-channel options.
  • Customizable Ranges: Over voltage, current, and measurement flexibility.

High Voltage/High Current Drive

Signal chain options for high voltage drive or high current drive.

High Voltage Drive

PMU

Output Drive

AD5522
Quad Parametric Measurement Unit With Integrated 16-Bit Level Setting DACs
ADHV4702-1
24 V to 220 V Precision Operational Amplifier

ADHV4710
110V High Voltage, 1A High Current, Operational Amplifier

LTC6090/LTC6090-5
140V CMOS Rail-to-Rail Output, Picoamp Input Current Op Amp

LTC6091
Dual 140V, Rail-to-Rail Output, Picoamp Input Current Op Amp

High Current Drive

PMU

Output Drive

AD5522
Quad Parametric Measurement Unit With Integrated 16-Bit Level Setting DACs
ADA4870
2500 V/μs Slew Rate, High Voltage, 1 A Output Drive Amplifier

ADHV4710
110V High Voltage, 1A High Current, Operational Amplifier

LT1210
1.1A, 35MHz Current Feedback Amplifier
High voltage/high current drive circuit

Density Optimized Voltage Drive

Isolation

DAC and Output Drive

ADuM1441
Micropower Quad-Channel Digital Isolator, Default High (3/1 Channel Directionality)
AD45335
32-Channel, 14-Bit DAC with Full-Scale Output Voltage Programmable from 50 V to 200 V

AD5504
High Voltage, Quad Channel 12-Bit Voltage Output DAC
Density optimized voltage drive circuit

High Differential Voltage Measurement

Buffered and non-buffered signal chain options for measuring differential voltages up to ±110 V are shown below.

High Accuracy

High Voltage Amplifier

Difference Amplifier

PMU

ADHV4702-1
24 V to 220 V Precision Operational Amplifier

LTC6090/LTC6090-5
140V CMOS Rail-to-Rail Output, Picoamp Input Current Op Amp

LTC6091
Dual 140V, Rail-to-Rail Output, Picoamp Input Current Op Amp

LT1997-2
Precision, Wide Voltage Range, Gain Selectable Funnel Amplifier
AD5522
Quad Parametric Measurement Unit With Integrated 16-Bit Level Setting DACs

Performance - Size Optimized

High Voltage Amplifier

Difference Amplifier

PMU

N/A LT1997-2
Precision, Wide Voltage Range, Gain Selectable Funnel Amplifier
AD5522
Quad Parametric Measurement Unit With Integrated 16-Bit Level Setting DACs
High differential voltage measurement circuit

High Common-Mode Current Measurement

When measuring nA load currents, a high input impedance is required. Two high accuracy buffered options are provided with ADHV4702-1 as the input stage. One uses a difference amplifier while the other creates a difference amplifier using the LT5400 matched resistor network.

Highest Initial Accuracy

High Voltage Amplifier

Difference Amplifier

PMU

ADHV4702-1
24 V to 220 V Precision Operational Amplifier
LT6375
±270V Common Mode Voltage Difference Amplifier
AD7606C-18
8-Channel DAS with 18-Bit, 1 MSPS Bipolar Input, Simultaneous Sampling ADC

Performance - Size Optimized

High Voltage Amplifier

Difference Amplifier

PMU

N/A LT6375
±270V Common Mode Voltage Difference Amplifier

AD8479
Very High Common-Mode Voltage Precision Difference Amplifier

AD7606C-18
8-Channel DAS with 18-Bit, 1 MSPS Bipolar Input, Simultaneous Sampling ADC
High common mode current measurement circuit

Highest Accuracy after Calibration

High Voltage Amplifier

Precision Resistor Network

PMU

ADHV4710
110V High Voltage, 1A High Current, Operational Amplifier
LT5400
Quad Matched Resistor Network
AD5522
8Quad Parametric Measurement Unit With Integrated 16-Bit Level Setting DACs
High common mode current measurement circuit with highest accuracy

Developer Tools and Resources

Simulation Models

ADI provides simulation models for RF, Linear, Converters, Power Management and other products for circuit and board level simulation needs.
carousel title icon
Training and Support

Trainings and Tutorials

Title
Subtitle
Learn More
Add to myAnalog

Add article to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Search Our Knowledge Base

Find answers faster — ask, search, and learn from experts, peers, blogs, forums, and FAQs all in one place.

button icon

Get Help