ADA4558

NOT RECOMMENDED FOR NEW DESIGNS

Bridge Sensor Signal Conditioner IC with LIN Interface, Nonlinearity Correction, Temperature Compensation

Viewing:

Overview

  • LIN 2.1 compliant interface (bridge sensor signal, temperature)
  • Digitally programmable gain and offset voltage adjustment
  • Gain range from 2.94 V/V to 971.10 V/V
  • Sensor temperature compensation (first- or second-order)
  • Sensor nonlinearity correction (first- or second-order)
  • Internal or external temperature sensor compensation
  • EEPROM nonvolatile memory for calibration data
  • High system accuracy: 0.1% FSR over temperature
  • EMC and EMI protection
  • Fault protection for open circuits and short circuits
  • 4 mm × 4 mm, 20-lead LFCSP
  • 6 V to 18 V supply operation
  • −40°C to +150°C operating temperature range
  • AEC-Q100 qualified for automotive applications

The ADA4558 is a fully integrated, sensor signal conditioner IC for bridge sensors. The device provides digital nonlinearity correction and temperature compensation via internal or external sensed temperatures using on-chip correction and calibration hardware that can be optimized for a specific bridge sensor. 

The ADA4558 utilizes a fourth-order digital correction algorithm and delivers a system accuracy of 0.1% full scale range (FSR) for bridge sensors with second-order nonlinearity sensitivity. The ADA4558 includes a local interconnect network (LIN) physical interface for single-wire, high voltage communications in automotive environments. LIN 2.1 and earlier versions are supported. The LIN interface allows access to measurements, end of line (EOL) calibration, and a wide range of diagnostic functions. 

The analog subsystem consists of an analog-to-digital converter (ADC) and a programmable gain amplifier (PGA) with a wide gain range from 2.94 V/V to 971.10 V/V. To minimize power supply noise, the bridge sensor is biased with an internal 4 V voltage regulator. The ADA4558 is fully specified from −40°C to +150°C. The device operates from battery supply voltages of 6 V to 18 V. The ADA4558 is available in a 4 mm × 4 mm, 20-lead lead frame chip scale package (LFCSP). 

Applications

  • Strain gage
    • Pressure signal conditioner for automotive vehicles 

ADA4558
Bridge Sensor Signal Conditioner IC with LIN Interface, Nonlinearity Correction, Temperature Compensation
ADA4558 Functional Block Diagram ADA4558 Pin Configuration ADA4558 Circuit Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-ADA4558

ADA4558 Evaluation Board 

Features and Benefits

  • Full featured evaluation board for the ADA4558
  • PC control via USB or LIN interface
  • PC software for configuration and data measurement 

Product Details

The EVAL-ADA4558EBZ allows quick and easy evaluation of the ADA4558. The ADA4558 is an automotive grade, signal conditioner IC for Wheatstone bridge sensors. The device provides digital nonlinearity correction and temperature compensation.

The EVAL-ADA4558EBZ can be controlled via the evaluation software by using the USB port or by using the local interconnect network (LIN) port. All power supplies are powered by the USB port and on-board dc-to-dc converters.

For full details on the ADA4558, see the ADA4558 data sheet and the ADA4558 Hardware Reference Manual, which should be consulted in conjunction with this user guide when using the EVAL-ADA4558EBZ.

EVAL-ADA4558
ADA4558 Evaluation Board 
ADA4558 Evaluation Board ADA4558 Evaluation Board ADA4558 Evaluation Board

Latest Discussions

Recently Viewed