Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

ADA4254

RECOMMENDED FOR NEW DESIGNS

Zero Drift, High Voltage, Low Power, Programmable Gain Instrumentation Amplifier

Viewing:

Overview

  • Optimized for ADC synchronization
  • Low power: 22 mW (±12 V supplies)
  • 12 binary gain steps from 1/16 V/V to 128 V/V
  • 3 scaling gains: 1 V/V, 1.25 V/V, and 1.375 V/V
  • ±60 V protected input multiplexer
  • Excellent dc precision
    • Low input offset voltage: ±14 μV maximum
    • Low input offset voltage drift: ±0.08 μV/°C maximum
    • Gain calibration via ROM
    • Low gain drift: ±1 ppm/°C maximum
    • High CMRR: 116 dB minimum, G = 1 V/V
  • Low input bias current: ±1.5 nA maximum
  • High input impedance
  • Integrated input EMI filtering
  • Wide input supply range: ±5 V to ±28 V
  • Dedicated output amplifier supplies
  • 7 GPIO ports with special functions
  • Sequential chip select mode
  • External multiplexer control
  • Excitation current sources
  • SPI port with checksum (CRC) support
  • Internal fault detection
  • Wire break test currents
  • On-chip test multiplexer
  • 28-lead, 5 mm × 5 mm LFCSP, 24-lead TSSOP
  • Specified temperature range: −40°C to +105°C

The ADA4254 is a zero drift, high voltage, low power programmable gain instrumentation amplifier (PGIA) designed for process control and industrial applications. The ADA4254 features 12 binary weighted gains ranging from 1/16 V/V to 128 V/V and three scaling gain options of 1 V/V, 1.25 V/V, and 1.375 V/V, resulting in 36 possible gain settings. The power consumption of the ADA4254 is a mere 22 mW, making the device an excellent choice for industrial systems that demand precision, robustness, and low power.

The zero drift amplifier topology of the ADA4254 self calibrates dc errors and low frequency 1/f noise, achieving excellent dc precision over the entire specified temperature range. This high level of precision maximizes dynamic range and greatly reduces calibration requirements in many applications. 

The input multiplexer provides ±60 V protection to the high impedance inputs of the amplifier, while providing the capability to switch between two input sources. In addition, integrated electromagnetic interference (EMI) filters block harsh RF noise from the sensitive inputs of the amplifier. 

Various safety features on the ADA4254 detect both internal and external faults. The serial port interface (SPI) supports cyclical redundancy check (CRC) error detection to ensure robust communication. These safety features ease system safety integrity level (SIL) certification. 

Seven general-purpose input/output (GPIO) pins, which can be configured to provide various special functions, are included in the ADA4254. An excitation current source output is available to bias sensors such as resistance temperature detectors (RTDs). 

The ADA4254 is specified over the −40°C to +105°C temperature range and is offered in a compact 5 mm × 5 mm, 28-lead LFCSP and a 24-lead TSSOP. 

Applications

  • Universal process control front ends
  • Data acquisition systems
  • Test and measurement systems 

ADA4254
Zero Drift, High Voltage, Low Power, Programmable Gain Instrumentation Amplifier
ADA4254-chip ADA4254 Functional Block Diagram ADA4254 Pin Configuration ADA4254 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADA4254

In-Amp Diamond Plot Tool

The Diamond Plot Tool is a web application that generates a configuration-specific Output Voltage Range vs. Input Common-Mode Voltage graph, also known as the Diamond Plot, for Analog Devices Instrumentation Amplifiers. Based on user inputs such as supply voltage, gain, and input signal range, the tool detects saturation and recommends in-amps for which the input signal is in-range and the configuration is valid. Avoid saturation, find the best in-amp for your design, and save time.

Open Tool

ADI Circuit Explorer™

ADI Circuit Explorer™ uses AI to interpret natural language prompts and search a database of validated analog circuit designs, helping you quickly find the best match for your needs.

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

IBIS Model 1

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADA4254

ADA4254 Evaluation Board 

Features and Benefits

  • Enables quick breadboarding and prototyping
  • Edge mounted SMA connector provisions
  • Easy connection to test equipment and other circuits 

Product Details

The ADA4254RU-EBZ evaluation board is designed to help users evaluate the ADA4254, which is offered in a 24-lead thin shrink small outline package (TSSOP) or a 28-lead lead frame chip scale package (LFCSP). Figure 1 and Figure 2 show the front and back sides of the evaluation boards with the TSSOP package. 

The ADA4254RU-EBZ evaluation board is a 4-layer printed circuit board (PCB). The evaluation board accepts Subminiature Version A (SMA) edge mounted connectors on the inputs and outputs to efficiently connect to test equipment or other circuitry. 

The ADA4254RU-EBZ evaluation board requires the following three supply domains.

  • A high voltage supply domain consisting of the supply pins, VDDH and VSSH, which are typically +28 V and −28 V respectively.
  • The analog output supply domain, AVDD, typically 5 V.
  • The digital supply domain, DVDD, typically 3.3 V. 

EVAL-ADA4254
ADA4254 Evaluation Board 
ADA4254RU-EBZ Image

Latest Discussions

Recently Viewed