Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

AD8428

RECOMMENDED FOR NEW DESIGNS

Low Noise, Low Gain Drift, G = 2000 Instrumentation Amplifier

Viewing:

Overview

  • Fixed gain of 2000
  • Access to internal nodes provides flexibility
  • Low noise: 1.5 nV/√Hz input voltage noise
  • High accuracy dc performance
    Gain drift: 10 ppm/°C
    Offset drift: 1 μV/°C
    Gain accuracy: 0.2%
    CMRR: 130 dB min
  • Excellent ac specifications
    Bandwidth: 3.5 MHz
    Slew rate: 40 V/μs
  • Power supply range:
    ±4 V to ±18 V
  • 8-pin SOIC package
  • ESD protection >5000 V (HBM)
  • Temperature range for specified performance:
    −40°C to +85°C
  • Operational up to 125°C
  • Download AD8428-KGD Data Sheet
  • Available As Known Good Die and fully guaranteed to data sheet specifications

The AD8428 is an ultra-low noise instrumentation amplifier designed for accurately measuring tiny, high-speed signals. It delivers industry-leading gain-accuracy, noise and bandwidth.

All gain setting resistors for the AD8428 are internal to the part and precisely matched. Care is taken in both interconnects and symmetry. This results in excellent gain drift and quick settling to the final gain value after the part is powered on.

The high CMRR of the AD8428 prevents unwanted signals from corrupting the acquisition. The part’s pin-out is designed to avoid parasitic capacitance mismatches that can degrade CMRR at high frequencies.

The AD8428 is one of the fastest instrumentation amplifiers available. The circuit architecture is designed for high bandwidth at high gain: it uses current feedback topology for the initial pre-amp gain stage of 200, followed by a difference amplifier stage of 10. This results in a 3.5 MHz bandwidth at a gain of 2000, for an equivalent gain-bandwidth product of 7 GHz.

The AD8428 pinout allows access to internal nodes between the first and second stage. This feature can be useful to modify DC and AC parameters between the two amplification stages.

The AD8428 performance is specified over the industrial temperature range of −40°C to +85°C. It is available in an 8-lead plastic SOIC package.

Applications

  • Sensor interface
  • Medical instrumentation
  • Patient monitoring

AD8428
Low Noise, Low Gain Drift, G = 2000 Instrumentation Amplifier
AD8428-fbl AD8428-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

In-Amp Diamond Plot Tool

The Diamond Plot Tool is a web application that generates a configuration-specific Output Voltage Range vs. Input Common-Mode Voltage graph, also known as the Diamond Plot, for Analog Devices Instrumentation Amplifiers. Based on user inputs such as supply voltage, gain, and input signal range, the tool detects saturation and recommends in-amps for which the input signal is in-range and the configuration is valid. Avoid saturation, find the best in-amp for your design, and save time.

Open Tool

SPICE Model 1


Evaluation Kits

eval board
EVAL-INAMP1

Instrumentation Amplifiers Evaluation Board User Guide

Features and Benefits

  • Plug-and-play evaluation board using USB power source
  • Flexible power options – USB or external DC source
  • Edge-mounted Banana connectors provisions
  • On-board Reference Buffer

Product Details

This user guide describes generic evaluation boards that can be used to evaluate several Analog Devices, Inc., instrumentation amplifiers. For information on the performance of a specific instrumentation amplifier, see the data sheet for that instrumentation amplifier.

EVAL-INAMP-RZ

The EVAL-INAMP-RZ is designed for evaluating instrumentation amplifiers in the legacy pinout. This board can be used to evaluate the AD8421, AD8422, AD8428, AD8429, AD8229, AD8227, AD8226, AD8228, and AD8221 instrumentation amplifiers. In addition to the basic in-amp connection, circuit options enable the user to adjust the offset voltage, apply an output reference, or provide shield drivers with user-supplied components.

EVAL-INAMP-RMZ

The EVAL-INAMP-RMZ board is identical to the EVAL-INAMP-RZ board, except that it features the MSOP pinout. This board can be used to evaluate the AD8422, AD8421, AD8227, AD8226, AD8228, AD8220, AD8222, and AD8236 in MSOP packages.

EVAL-AD8422ACPZ

The EVAL-AD8422ACPZ board is similar to the EVAL-INAMP-RZ and EVAL-INAMP-RMZ boards in terms of schematic functionality. EVAL-AD8422ACPZ, however, is explicitly designed for the AD8422ACPZ or the LFCSP package pinout. Features like on-board supply and on-board reference circuit are also available in the EVAL-AD8422ACPZ.

eval board
EVAL-INAMP

AD62x, AD822x, AD842x Series InAmp Evaluation Board

Product Details

Analog Devices provides a line of evaluation boards designed to help users evaluate our instrumentation amplifiers in 8 pin packages. Access the user guide UG-261.

This user guide describes three generic evaluation boards that can be used to evaluate many of Analog Devices instrumentation amplifiers. For information on the performance of a specific instrumentation amplifier, see the data sheet for that instrumentation amplifier.

  • 3 generic, easy-to-use evaluation boards
    • Shipped with an assortment of Analog Devices in-amps
    • Solder in the in-amp to be tested
    • Test pins already populated
    • Decoupling capacitors already populated
  • EVAL-INAMP-62RZ board: Compatible with AD620, AD621, AD622, AD623, AD627, AD8223, AD8225,  LT1167, LT1168 and LT6370 in SOIC or PDIP
  • EVAL-INAMP-82RZ board: Compatible with AD8221, AD8226, AD8227, AD8228, AD8229, AD8421, AD8428, and AD8429 in SOIC package
  • EVAL-INAMP-82RMZ board: Compatible with AD8220, AD8221, AD8226, AD8227, AD8228, AD8236, and AD8421 in MSOP package

EVAL-INAMP1
Instrumentation Amplifiers Evaluation Board User Guide
EVAL-INAMP-RMZ Evaluation Board Angle View EVAL-INAMP-RMZ Evaluation Board Top View EVAL-INAMP-RMZ Evaluation Board Bottom View EVAL-INAMP-RZ Evaluation Board Angle View EVAL-INAMP-RZ Evaluation Board Top View EVAL-INAMP-RZ Evaluation Board Bottom View
EVAL-INAMP
AD62x, AD822x, AD842x Series InAmp Evaluation Board
InAmp Evaluation Board InAmp Evaluation Board - Bottom View InAmp Evaluation Board - Top View

Latest Discussions

Recently Viewed