Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

AD8227

PRODUCTION

Wide Supply Range, Rail-to-Rail Output Instrumentation Amplifier

Viewing:

Overview

  • Gain set with 1 external resistor
    Gain range: 5 to 1000
  • Input voltage goes below ground
  • Inputs protected beyond supplies
  • Very wide power supply range
    Single supply: 2.2 V to 36 V
    Dual supply: ±1.5 V to ±18 V
  • Bandwidth (G = 5): 250 kHz
  • CMRR (G = 5): 100 dB minimum (B Grade)
  • Input noise: 24 nV/√Hz
  • Typical supply current: 350 μA
  • Specified temperature: −40°C to +125°C
  • 8-lead SOIC and MSOP packages

The AD8227 is a low cost, wide supply range instrumentation amplifier that requires only one external resistor to set any gain between 5 and 1000. The AD8227 is designed to work with a variety of signal voltages. A wide input range and rail-to-rail output allow the signal to make full use of the supply rails. Because the input range can also go below the negative supply, small signals near ground can be amplified without requiring dual supplies. The AD8227 operates on supplies ranging from ±1.5 V to ±18 V (2.2 V to 36 V single supply).

The robust AD8227 inputs are designed to connect to real-world sensors. In addition to its wide operating range, the AD8227 can handle voltages beyond the rails. For example, with a ±5 V supply, the part is guaranteed to withstand ±35 V at the input with no damage. Minimum as well as maximum input bias currents are specified to facilitate open wire detection. The AD8227 is ideal for multichannel, space-constrained applications. With its MSOP package and 125°C temperature rating, the AD8227 thrives in tightly packed, zero airflow designs.

The AD8227 is available in 8-pin MSOP and SOIC packages. It is fully specified for −40°C to +125°C operation.

For a similar instrumentation amplifier with a gain range of 1 to 1000, see the AD8226.


Applications
  • Industrial process controls
  • Bridge amplifiers
  • Medical instrumentation
  • Portable data acquisition
  • Multichannel systems
  • AD8227
    Wide Supply Range, Rail-to-Rail Output Instrumentation Amplifier
    AD8227 Pin Configuration
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Tools & Simulations

    LTspice


    Models for the following parts are available in LTspice:

    • AD8227

    In-Amp Diamond Plot Tool

    The Diamond Plot Tool is a web application that generates a configuration-specific Output Voltage Range vs. Input Common-Mode Voltage graph, also known as the Diamond Plot, for Analog Devices Instrumentation Amplifiers. Based on user inputs such as supply voltage, gain, and input signal range, the tool detects saturation and recommends in-amps for which the input signal is in-range and the configuration is valid. Avoid saturation, find the best in-amp for your design, and save time.

    Open Tool

    SPICE Model 1

    ADI Circuit Explorer™

    ADI Circuit Explorer™ uses AI to interpret natural language prompts and search a database of validated analog circuit designs, helping you quickly find the best match for your needs.

    Open Tool

    Signal Chain Designer

    Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

    Open Tool
    LTspice

    LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


    Evaluation Kits

    eval board
    EVAL-INAMP1

    Instrumentation Amplifiers Evaluation Board User Guide

    Features and Benefits

    • Plug-and-play evaluation board using USB power source
    • Flexible power options – USB or external DC source
    • Edge-mounted Banana connectors provisions
    • On-board Reference Buffer

    Product Details

    This user guide describes generic evaluation boards that can be used to evaluate several Analog Devices, Inc., instrumentation amplifiers. For information on the performance of a specific instrumentation amplifier, see the data sheet for that instrumentation amplifier.

    EVAL-INAMP-RZ

    The EVAL-INAMP-RZ is designed for evaluating instrumentation amplifiers in the legacy pinout. This board can be used to evaluate the AD8421, AD8422, AD8428, AD8429, AD8229, AD8227, AD8226, AD8228, and AD8221 instrumentation amplifiers. In addition to the basic in-amp connection, circuit options enable the user to adjust the offset voltage, apply an output reference, or provide shield drivers with user-supplied components.

    EVAL-INAMP-RMZ

    The EVAL-INAMP-RMZ board is identical to the EVAL-INAMP-RZ board, except that it features the MSOP pinout. This board can be used to evaluate the AD8422, AD8421, AD8227, AD8226, AD8228, AD8220, AD8222, and AD8236 in MSOP packages.

    EVAL-AD8422ACPZ

    The EVAL-AD8422ACPZ board is similar to the EVAL-INAMP-RZ and EVAL-INAMP-RMZ boards in terms of schematic functionality. EVAL-AD8422ACPZ, however, is explicitly designed for the AD8422ACPZ or the LFCSP package pinout. Features like on-board supply and on-board reference circuit are also available in the EVAL-AD8422ACPZ.

    eval board
    EVAL-INAMP

    AD62x, AD822x, AD842x Series InAmp Evaluation Board

    Product Details

    Analog Devices provides a line of evaluation boards designed to help users evaluate our instrumentation amplifiers in 8 pin packages. Access the user guide UG-261.

    This user guide describes three generic evaluation boards that can be used to evaluate many of Analog Devices instrumentation amplifiers. For information on the performance of a specific instrumentation amplifier, see the data sheet for that instrumentation amplifier.

    • 3 generic, easy-to-use evaluation boards
      • Shipped with an assortment of Analog Devices in-amps
      • Solder in the in-amp to be tested
      • Test pins already populated
      • Decoupling capacitors already populated
    • EVAL-INAMP-62RZ board: Compatible with AD620, AD621, AD622, AD623, AD627, AD8223, AD8225,  LT1167, LT1168 and LT6370 in SOIC or PDIP
    • EVAL-INAMP-82RZ board: Compatible with AD8221, AD8226, AD8227, AD8228, AD8229, AD8421, AD8428, and AD8429 in SOIC package
    • EVAL-INAMP-82RMZ board: Compatible with AD8220, AD8221, AD8226, AD8227, AD8228, AD8236, and AD8421 in MSOP package

    EVAL-INAMP1
    Instrumentation Amplifiers Evaluation Board User Guide
    EVAL-INAMP-RMZ Evaluation Board Angle View EVAL-INAMP-RMZ Evaluation Board Top View EVAL-INAMP-RMZ Evaluation Board Bottom View EVAL-INAMP-RZ Evaluation Board Angle View EVAL-INAMP-RZ Evaluation Board Top View EVAL-INAMP-RZ Evaluation Board Bottom View
    EVAL-INAMP
    AD62x, AD822x, AD842x Series InAmp Evaluation Board
    InAmp Evaluation Board InAmp Evaluation Board - Bottom View InAmp Evaluation Board - Top View

    Latest Discussions

    Recently Viewed