TMCM-3212

PRODUCTION

3-axis stepper motor controller/driver module 11 to 53V, 3A, 256 µSteps, SixPoint ramp controller, with USB, CAN and RS485 Interface, StallGuard and CoolStep

Viewing:

Overview

Motion controller
  • Motion profile calculation in real-time (linear and sixPoint™ ramps)
  • On the fly alteration of motor parameters (e.g. position, velocity, acceleration)
  • Dedicated HOME + STOP switch inputs (internal pull-ups)
  • High performance microcontroller for overall system control and communication protocol handling
Bipolar stepper motor driver
  • Up to 256 microsteps per full step
  • High-efficient operation, low power dissipation
  • Dynamic current control
  • Integrated protection
  • StealthChop™ for quiet operation and smooth motion
  • DcStep™ feature for load dependent speed control
  • StallGuard2™ feature for stall detection
  • CoolStep™ feature for reduced power consumption and heat dissipation
Software
  • TMCL™ remote (direct mode) and standalone operation with memory for up to 1024 TMCL commands
  • TMCL and CANopen firmware available
Interfaces
  • CAN + RS485
  • USB full speed (12Mbit/s) device interface (Micro-USB)
  • Differential encoder input per motor axis (3x)
  • HOME, STOP_L, STOP_R switch inputs with internal pull-ups per motor axis (3x)
  • 4 general purpose analog inputs (0 to 10V) or digital inputs (will accept +24V signals)
  • 4 general purpose digital outputs (open-drain, 500mA each)
Electrical data
  • Supply voltage: nom. +24V and +48V with +17V to +53V supply voltage operating range
  • Motor current: up to 3A RMS (programmable)
Mechanical data
  • Board size: 215mm x 100mm, overall height 21mm max. (incl. pcb but, without mating connectors and cables)
  • 12x M3 mounting holes (optional)
TMCM-3212
3-axis stepper motor controller/driver module 11 to 53V, 3A, 256 µSteps, SixPoint ramp controller, with USB, CAN and RS485 Interface, StallGuard and CoolStep
TMCM-3212 TMCM-3212 Blockdiagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations

Latest Discussions

No discussions on TMCM-3212 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed