TMCM-1276
RECOMMENDED FOR NEW DESIGNSMotor mountable stepper motor controller/driver module 10 to 30V, 3A, 256 µSteps, SixPoint ramp controller with CAN Interface, StallGuard, CoolStep, StealthChop
- Part Models
- 3
- 1ku List Price
- price unavailable
Overview
- Supply Voltag +10 to +30V DC
- CAN bus interface
- TMCL or CANopen protocol
- Integrated SixPoint™ ramp motion controller
- StealthChop™ silent PWM mode
- SpreadCycle™ smart mixed decay
- StallGuard2™ load detection
- CoolStep™ autom. current scaling
- Aluminum housing with stainless steel cover
TMCM-1276 is an easy to use smart stepper motor driver module. The module is controlled via a CAN bus interface and comes with two firmware options – TMCL and CANopen. TMCM-1276 features StealthChop™ for absolute silent motor control, SpreadCycle™ for high speed stepper motor commutation, a fully integrated hardware motion controller with SixPoint™ motion ramps, as well as StallGuard2™ and CoolStep™.
All you need to get started is a power supply and ADI Trinamic's free and easy to use TMCL-IDE. This graphical user interface allows quick setup and supports the use of commands in direct mode, monitors real-time behavior visualized in graphs, and logs and stores data.
APPLICATIONS
- Lab-Automation
- Manufacturing
- Robotics
- Factory Automation
- CNC
Technical Details
| TMCM-1276-TMCL | TMCM-1276-CANopen | |
| Status | Active | Active |
| Axes | 1 | 1 |
| Motor Supply | 10 to 30V | 10 to 30V |
| Phase Current, RMS | 3.0A | 3.0A |
| Microsteps | 1 to 256 | 1 to 256 |
| a/b/n incremental | ✓ | ✓ |
| CAN | ✓ | ✓ |
| TMCL™ | ✓ | |
| CANopen | ✓ | |
| SixPoint™ | ✓ | ✓ |
| CoolStep™ | ✓ | ✓ |
| SpreadCycle™ | ✓ | ✓ |
| StallGuard2™ | ✓ | ✓ |
| StealthChop2™ | ✓ | ✓ |
| Width | 60mm | 60mm |
| Length | 60mm | 60mm |
| Height | 13mm | 13mm |
Documentation
User Guide 1
Software Manual 4
Device Drivers 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| TMCM-1276-CABLE | TRIACC | ||
| TMCM-1276-CANOPEN | MOD | ||
| TMCM-1276-TMCL | MOD |
Software Resources
Device Drivers 2
Evaluation Software 1
TMCL-IDE
Short for Trinamic Motion Control Language-Integrated Development Environment, the TMCL-IDE is an integrated development environment made for developing applications using ADI Trinamic™ modules and chips. The GUI provides tools for easily setting parameters, for visualizing data in real-time, and for developing and debugging stand-alone applications with TMCL.
Can't find the software or driver you need?
Tools & Simulations
Latest Discussions
No discussions on TMCM-1276 yet. Have something to say?
Start a Discussion on EngineerZone®