MAXQ1744

PRODUCTION

DeepCover Ultra-Low Power Magnetic Card Reader Security Microprocessor

Industry's Only Ultra-Low-Power Secure Magnetic Card Reader

Viewing:

Overview

  • Triple Track Magnetic Stripe Head Interface
  • 450µA Current During Card Reading
  • AES/TDEA Hardware Accelerators
  • Dynamic Tamper Detection Sensor Pair
  • Unique 128-Bit Serial Number
  • Key Storage with Optional Battery Connection and Instant-Erase Capability
  • SPI, I2C Ports
  • Supply Overvoltage Detection
  • Single 2.1V to 3.6 V Supply
MAXQ1744
DeepCover Ultra-Low Power Magnetic Card Reader Security Microprocessor
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Microcontrollers 2
MAXQ1741 PRODUCTION DeepCover Secure Microcontroller for Magnetic Card Reading
MAXQ1743 PRODUCTION DeepCover Secure Magnetic Card Reader IC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Software Development 1


Evaluation Kits

MAXQ1744-KIT

Evaluation Kit for the MAXQ1744 DeepCover Ultra-Low Power Magnetic Card Reader Microcontroller

Features and Benefits

  • 3-Track Magnetic Card Reader (MCR)
  • Selectable Communication Modes (I2C/SPI)
  • Selectable MCR Head Type (Low/High Inductance)

Product Details

The DeepCover® ultra-low power magnetic card reader security microprocessor evaluation kit (EV kit) provides a proven platform to conveniently evaluate the capabilities of the MAXQ1744 high-security microcontroller. The EV kit includes a MAXQ1744 mounted on a flex-circuit PCB that is embedded inside a magnetic head and connected to a base demo PCB. The demo board features a 3-track magnetic card reader (MCR), settings jumpers, status LEDs, and a Mini-USB type B connector. The demo board and software enable users to read magnetic stripe cards, choose an encryption mode and key, and view and modify various settings of the MAXQ1744.

Applications

  • ATM
  • Financial Terminals
  • Mobile Payment Terminals

MAXQ1744-KIT
Evaluation Kit for the MAXQ1744 DeepCover Ultra-Low Power Magnetic Card Reader Microcontroller

Latest Discussions

No discussions on MAXQ1744 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed