Overview
Features and Benefits
- 3-Track Magnetic Card Reader (MCR)
- Selectable Communication Modes (I2C/SPI)
- Selectable MCR Head Type (Low/High Inductance)
Product Details
The DeepCover® ultra-low power magnetic card reader security microprocessor evaluation kit (EV kit) provides a proven platform to conveniently evaluate the capabilities of the MAXQ1744 high-security microcontroller. The EV kit includes a MAXQ1744 mounted on a flex-circuit PCB that is embedded inside a magnetic head and connected to a base demo PCB. The demo board features a 3-track magnetic card reader (MCR), settings jumpers, status LEDs, and a Mini-USB type B connector. The demo board and software enable users to read magnetic stripe cards, choose an encryption mode and key, and view and modify various settings of the MAXQ1744.
Applications
- ATM
- Financial Terminals
- Mobile Payment Terminals
Applicable Parts
Documentation & Resources
-
MAXQ1744-KIT FR-4 PCB Gerber File - Design Files11/22/2023ZIP687K