MAX98374

RECOMMENDED FOR NEW DESIGNS

Digital Input Class D Speaker Amplifier with DHT

World's First Soundwire Mid-Power Amplifier with Industry Leading Click-Pop Performance

Viewing:

Overview

  • Wide Input Supply Range (5.5V to 16V)
  • Dynamic Headroom Tracking (DHT) Maintains a Consistent Listening Experience
  • Integrated Thermal Protection and Output Foldback
  • Remote Output Sensing Allows up to 20dB THD+N Improvement with Ferrite Bead Filters
  • Class D EMI Reduction Enables Filterless Operation
    • Active Emissions Limiting (AEL)
    • Spread-Spectrum Modulation (SSM)
    • Switching Edge Rate Control
  • 110dB A-Weighted Dynamic Range
  • 0.006% THD+N at 3W into 8Ω, f = 1kHz
  • 0.025% THD+N at 3W into 8Ω, f = 6kHz
  • Output Power at 1% THD+N:
    • 13.5W into 8Ω, VPVDD = 16V
    • 12.5W into 4Ω, VPVDD = 12V
  • Output Power at 10% THD+N:
    • 16.9W into 8Ω, VPVDD = 16V
    • 15.3W into 4Ω, VPVDD = 12V
  • Speaker Amplifier Efficiency:
    • 90.5% at 10W into 8Ω, VPVDD = 12V
    • 81% at 15.3W into 4Ω, VPVDD = 12V
  • BDE Provides Supply Brownout Protection
  • Extensive Click-and-Pop Suppression
  • Space Saving Packages
    • 25-Bump WLP (2.17mm x 2.25mm x 0.64mm, 0.4mm Pitch)
    • 22-Pin FCQFN (3mm x 3mm x 0.55mm, 0.4mm Pitch)
MAX98374
Digital Input Class D Speaker Amplifier with DHT
MAX98374: Simplified Block Diagramt
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Software Development 1


Evaluation Kits

MAX98374EVSYS

Evaluation System for the MAX98374

Features and Benefits

  • 5.5V to 16V Single-Supply Operation (EV System)
  • USB Audio Streaming (EV System)
  • Digital Audio Interface (DAI)
    • I2S, Left-Justified, Up to 16-Channel TDM
    • SoundWire Compliant
  • Speaker Output (OUTP/OUTN)
  • I2C-Compatible Device
  • Windows 7- and Windows 10-Compatible Software
  • Fully Assembled and Tested

Product Details

The MAX98374 evaluation system (EV system) evaluates the high-efficiency MAX98374 mono Class D audio amplifier featuring dynamic headroom tracking (DHT) and brownout protection. The EV system consists of the MAX98374 development board (DEV board), Maxim’s Audio Interface 1 (AUDINT1) board, and the MAX98374 evaluation software.

The MAX98374 DEV board is fully assembled and tested and contains the necessary circuitry and connections to evaluate the MAX98374 device in the FCQFN or the WLP package. It is recommended that the DEV board be evaluated with the AUDINT1 board, as an EV system. The MAX98374 requires two supply inputs, 5.5V to 16V (PVDD) and 1.71V to 1.89V (DVDD). It is capable of delivering 16W into an 8Ω load. Additionally, the MAX98374 supports standard I2S, left-justified, TDM, and SoundWire® digital audio formats.

When evaluated as an EV system, the AUDINT1 board provides the necessary logic rails, USB-to-I2S and USB-to-I2C interfaces that are needed to evaluate the MAX98374 DEV board with only a single external power supply. The Simplified FCQFN EV System Block Diagram provides an image of the EV system, highlighting the key areas on each board.

Communication with the DEV board is facilitated by Windows® 7- and Windows 10-compatible software that provides a simple and intuitive graphical user interface (GUI). The MAX98374 evaluation software is only for use with the MAX98374 EV system.

Applications

  • Notebook Computers
  • Sound Bars
  • Tablets

MAX98374FEVSYS

Evaluation System for the MAX98374

Features and Benefits

  • 5.5V to 16V Single-Supply Operation (EV System)
  • USB Audio Streaming (EV System)
  • Digital Audio Interface (DAI)
    • I2S, Left-Justified, Up to 16-Channel TDM
    • SoundWire Compliant
  • Speaker Output (OUTP/OUTN)
  • I2C-Compatible Device
  • Windows 7- and Windows 10-Compatible Software
  • Fully Assembled and Tested

Product Details

The MAX98374 evaluation system (EV system) evaluates the high-efficiency MAX98374 mono Class D audio amplifier featuring dynamic headroom tracking (DHT) and brownout protection. The EV system consists of the MAX98374 development board (DEV board), Maxim’s Audio Interface 1 (AUDINT1) board, and the MAX98374 evaluation software.

The MAX98374 DEV board is fully assembled and tested and contains the necessary circuitry and connections to evaluate the MAX98374 device in the FCQFN or the WLP package. It is recommended that the DEV board be evaluated with the AUDINT1 board, as an EV system. The MAX98374 requires two supply inputs, 5.5V to 16V (PVDD) and 1.71V to 1.89V (DVDD). It is capable of delivering 16W into an 8Ω load. Additionally, the MAX98374 supports standard I2S, left-justified, TDM, and SoundWire® digital audio formats.

When evaluated as an EV system, the AUDINT1 board provides the necessary logic rails, USB-to-I2S and USB-to-I2C interfaces that are needed to evaluate the MAX98374 DEV board with only a single external power supply. The Simplified FCQFN EV System Block Diagram provides an image of the EV system, highlighting the key areas on each board.

Communication with the DEV board is facilitated by Windows® 7- and Windows 10-compatible software that provides a simple and intuitive graphical user interface (GUI). The MAX98374 evaluation software is only for use with the MAX98374 EV system.

Applications

  • Notebook Computers
  • Sound Bars
  • Tablets

MAX98374EVSYS
Evaluation System for the MAX98374
MAX98374FEVSYS
Evaluation System for the MAX98374

Latest Discussions

No discussions on MAX98374 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed