Products
MAX9768
PRODUCTION10W Mono Class D Speaker Amplifier with Volume Control
High-Efficiency, Low BOM-Cost Class D Amplifier
- Part Models
- 6
- 1ku List Price
- Starting From $1.74
Viewing:
Overview
- 10W Output (8Ω, PVDD = 14V, THD+N = 10%)
- Spread-Spectrum Modulation
- Meets EN55022B EMC with Ferrite Bead Filters
- Amplifier Operation from 4.5V to 14V Supply
- 64-Step Integrated Volume Control (I²C or Analog)
- Low 0.08% THD+N (RL = 8Ω, POUT = 6W)
- High 77dB PSRR
- Two tON Times Offered
- MAX9768—220ms
- MAX9768B—15ms
- Low-Power Shutdown Mode (0.5µA)
- Short-Circuit and Thermal-Overload Protection
The MAX9768 mono 10W Class D speaker amplifier provides high-quality, efficient audio power with an integrated volume control function.
The MAX9768 features a 64-step dual-mode (analog or digitally programmable) volume control and mute function. The audio amplifier operates from a 4.5V to 14V single supply and can deliver up to 10W into an 8Ω speaker with a 14V supply.
A selectable spread-spectrum mode reduces EMI-radiated emissions, allowing the device to pass EMC testing with ferrite bead filters and cable lengths up to 1m. The MAX9768 can be synchronized to an external clock, allowing synchronization of multiple Class D amplifiers.
The MAX9768 features high 77dB PSRR, low 0.08% THD+N, and SNR up to 97dB. Robust short-circuit and thermal-overload protection prevent device damage during a fault condition. The MAX9768 is available in a 24-pin thin QFN-EP (4mm x 4mm x 0.8mm) package and is specified over the extended -40°C to +85°C temperature range.
Applications
- Flat-Panel Displays
- GPS Navigation Systems
- Multimedia Monitors
- Notebook Computers
- Security/Personal Mobile Radio
Documentation
Data Sheet 1
Technical Articles 3
Device Drivers 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX9768BETG+ | 24-TQFN-4X4X0.75 | ||
| MAX9768BETG+T | 24-TQFN-4X4X0.75 | ||
| MAX9768BETG/V+ | 24-TQFN-4X4X0.75 | ||
| MAX9768BETG/V+T | 24-TQFN-4X4X0.75 | ||
| MAX9768ETG+ | 24-TQFN-4X4X0.75 | ||
| MAX9768ETG+T | 24-TQFN-4X4X0.75 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX9768BETG+ | PRODUCTION | |
| MAX9768BETG+T | PRODUCTION | |
| MAX9768ETG+ | PRODUCTION | |
| MAX9768ETG+T | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX9768BETG+T | PRODUCTION | |
| MAX9768ETG+T | PRODUCTION | |
|
Jan 23, 2023 - 2348 DESIGN |
||
| MAX9768BETG/V+ | PRODUCTION | |
| MAX9768BETG/V+T | PRODUCTION | |
|
Jun 18, 2021 - 2161 ASSEMBLY |
||
| MAX9768BETG/V+ | PRODUCTION | |
| MAX9768BETG/V+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?