MAX913

PRODUCTION

Single/Dual, Ultra-Fast, Low-Power, Precision TTL Comparators

Viewing:

Overview

  • Ultra Fast (10ns)
  • Single +5V or Dual ±5V Supply Operation
  • Input Range Extends Below Negative Supply
  • Low Power: 6mA (+5V) Per Comparator
  • No Minimum Input Signal Slew-Rate Requirement
  • No Power-Supply Current Spiking
  • Stable in the Linear Region
  • Inputs Can Exceed Either Supply
  • Low Offset Voltage: 0.8mV
  • Now Available in a Small µMAX® Package
MAX913
Single/Dual, Ultra-Fast, Low-Power, Precision TTL Comparators
MAX912, MAX913: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX913 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed