MAX86150
LAST TIME BUYIntegrated Photoplethysmogram and Electrocardiogram Bio-Sensor Module For Mobile Health
- Part Models
- 2
- 1ku List Price
- price unavailable
Overview
- Electrocardiogram (ECG) Optimized for Dry Electrode Operation
- Reflective Heart Rate Monitor and Medical-Grade Pulse Oximeter
- Miniature 3.3mm x 5.6mm x 1.3mm 22-pin Optical Module
- Optical-Grade Glass for Long-Term Optimal and Robust Performance
- Ultra-Low Power Operation for Mobile Devices
- Ultra-Low Shutdown Current (0.7μA Typical)
- High SNR and Robust Ambient Light Cancellation
- -40°C to +85°C Operating Temperature Range
The MAX86150 is an integrated electrocardiogram, pulse oximeter, heart rate monitor sensor module. It includes internal LEDs, photodetector, and low-noise electronics with ambient light rejection. The MAX86150 helps ease design-in to mobile and wearable devices.
The MAX86150 operates on a 1.8V supply voltage with a separate power supply for the internal LEDs. Communication to and from the module is entirely through a standard I2C-compatible interface. The module can be shut down through software with near zero standby current, allowing the power rails to remain powered at all times.
Applications
- Fitness Assistant Devices
- Smartphones
- Tablets
- Wearable Devices
Documentation
Data Sheet 1
Reliability Data 1
Design Note 1
Video 1
3rd Party Solutions 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX86150EFF+ | LGA_CAV | ||
| MAX86150EFF+T | LGA_CAV |
This is the most up-to-date revision of the Data Sheet.