MAX8521

PRODUCTION

Smallest TEC Power Drivers for Optical Modules

Industry's Smallest TEC Drivers for SFF/SFP Modules Reduce Heat Generation by 50%

Viewing:

Overview

  • Circuit Footprint of 0.31in²
  • Low-Profile Design
  • On-Chip Power MOSFETs
  • High-Efficiency Switch-Mode Design
  • Ripple Cancellation for Low Noise
  • Direct Current Control Prevents TEC Current Surges
  • 5% Accurate Adjustable Heating/Cooling Current Limits
  • 2% Accurate TEC Voltage Limit
  • No Dead Zone or Hunting at Low Output Current
  • ITEC Monitors TEC Current
  • 1% Accurate Voltage Reference
  • Switching Frequency Up to 1MHz
  • Synchronization (MAX8521)

The MAX8520/MAX8521 are designed to drive thermoelectric coolers (TECs) in space-constrained optical modules. Both devices deliver ±1.5A output current and control the TEC current to eliminate harmful current surges. On-chip FETs minimize external components and high switching frequency reduces the size of external components.

The MAX8520/MAX8521 operate from a single supply and bias the TEC between the outputs of two synchronous buck regulators. This operation allows for temperature control without "dead zones" or other nonlinearities at low current. This arrangement ensures that the control system does not hunt when the set-point is very close to the natural operating point, requiring a small amount of heating or cooling. An analog control signal precisely sets the TEC current.

Both devices feature accurate, individually-adjustable heating current limit and cooling current limit along with maximum TEC voltage limit to improve the reliability of optical modules. An analog output signal monitors the TEC current. A unique ripple cancellation scheme helps reduce noise.

The MAX8520 is available in a 5mm x 5mm TQFN package and its switching frequency is adjustable up to 1MHz through an external resistor. The MAX8521 is also available in a 5mm x 5mm TQFN as well as space-saving 3mm x 3mm UCSP™ and 36-bump WLP (3mm x 3mm) packages, with a pin-selectable switching frequency of 500kHz or 1MHz.

Applications

  • Automated Test Equipment (ATE)
  • Biotech Lab Equipment
  • Fiber Optic Network Equipment
  • Fiber-Optic Laser Modules
  • SFF/SFP Modules

MAX8521
Smallest TEC Power Drivers for Optical Modules
MAX8520, MAX8521: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Software Development 1


Evaluation Kits

MAX8521EVKIT

Evaluation Kit for the MAX8521

Features and Benefits

  • Circuit Footprint Less than 0.31in2
  • Operates from a Single Supply (3V to 5.5V)
  • ±1.5A Output Current
  • High-Efficiency Switch-Mode Design
  • Programmable Heating/Cooling Current Limit
  • TEC Current Monitor Output
  • 500kHz or 1MHz Switching Frequency
  • SPI-Compatible Serial Interface
  • Easy-to-Use Menu-Driven Software
  • Includes Windows 95/98/2000-Compatible Software and Demo PC Board
  • Surface-Mount Construction
  • Fully Assembled and Tested

Product Details

The MAX8521 evaluation kit (EV kit) is an assembled and tested PC board that implements a switch-mode driver for a Peltier thermoelectric cooler (TEC) module. The device operates from a single 3V to 5.5V supply and provides a bipolar ±1.5A output to the module.

A potentiometer, DAC, or external source generates a DC temperature set-point voltage. Thermal feedback from the TEC module is compared to the set-point voltage to generate the TEC current control signal. The MAX8521 accurately regulates the TEC current based on this signal. When using the DAC, the EV kit connects to the parallel port of a computer running Windows® 95, 98, or 2000. Software, included with the EV kit, provides a quick and easy method to control the DAC.

To evaluate the MAX8520ETP or MAX8521ETP (QFN version), refer to the MAX8520 evaluation kit.

Note: Windows 2000 requires the installation of a driver located on the CD.

Applications

  • Automated Test Equipment (ATE)
  • Biotech Lab Equipment
  • Fiber Optic Network Equipment
  • Fiber-Optic Laser Modules
  • SFF/SFP Modules

MAX8521EVKIT
Evaluation Kit for the MAX8521

Latest Discussions

Recently Viewed