MAX77961B

PRODUCTION

25VIN, 3AOUT to 6AOUT, USB-C Buck-Boost Charger with Integrated FETs for 2S/3S Li-Ion Batteries

Industry's Highest Efficiency USB Type-C/Power Delivery Buck-Boost Charger with Integrated FETs and Power Path

Viewing:

Overview

  • 3.5V to 25.4V Input Operating Range, 30VDC Withstand
  • 97% Peak Efficiency for 2S Battery at 9VIN/7.4VOUT/1.5AOUT
  • 97% Peak Efficiency for 3S Battery at 15VIN/12.6VOUT/2AOUT
  • MAX77960B
    • 100mA to 3.15A Programmable Input Current Limit
    • 100mA to 3A Programmable Constant Current Charge
  • MAX77961B
    • 100mA to 6.3A Programmable Input Current Limit
    • 100mA to 6A Programmable Constant Current Charge​
  • Remote Differential Voltage Sensing
  • 600kHz or 1.2MHz Switching Frequency Options
  • System Instant On with Smart Power Selector Power Path
  • ​Charge Safety Timer
  • Die Temperature Regulation with Thermal Foldback Loop
  • Input Power Management with Adaptive Input Current Limit (AICL) and Input Voltage Regulation
  • 10mΩ BATT to SYS Switch, up to 10A Overcurrent Threshold
  • ​Reverse Buck Mode 5.1V/3A to Support USB OTG
  • JEITA Compliant with NTC Thermistor Monitor
  • I2C or Resistor Programmable
  • 4mm x 4mm, 30-Lead FC2QFN 

The MAX77960B/MAX77961B are high-performance wide-input 3A (MAX77960B)/6A (MAX77961B) buck-boost chargers with Smart Power Selector™ and operate as a reverse buck converter without an additional inductor, allowing the ICs to power USB on-the-go (OTG) accessories. The devices integrate low-loss power switches and provide high efficiency, low heat, and fast battery charging in a small solution size. The reverse buck has true load disconnect and is protected by an adjustable output current limit. The devices are highly flexible and programmable through I2C configuration or autonomously through resistor configuration.

The battery charger includes the Smart Power Selector to accommodate a wide range of battery sizes and system loads. The Smart Power Selector allows the system to start up smoothly when an input source is available even when the battery is deeply discharged (dead battery) or missing. For battery safety/authentication reasons, the ICs can be configured to keep charging disabled, and allow the DC-DC to switch and regulate the SYS voltage. The system processor can later enable charging using I2C commands as appropriate. Alternatively, the ICs can be configured to automatically start charging.

Applications

  • USB Type-C Powered Wide-Input Charging Applications
  • 2- and 3-Cell Battery-Powered Devices
  • Smartphones, Tablets, and 2-in-1 Laptops
  • Medical Devices, Health and Fitness Monitors
  • Digital Still, Video, and Action Cameras
  • Handheld Computers and Terminals
  • Handheld Radios
  • Power Tools
  • Drones
  • Battery Backup
  • Wireless Speakers

MAX77961B
25VIN, 3AOUT to 6AOUT, USB-C Buck-Boost Charger with Integrated FETs for 2S/3S Li-Ion Batteries
MAX77960B/MAX77961B Simplified Block Diagram MAX77960B/MAX77961B Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Switches & Multiplexers 1
MAX77958 PRODUCTION Standalone USB Type-C and USB Power Delivery Controller
Battery Charger ICs 1
MAX77962 PRODUCTION 23VIN 3.2AOUT USB-C Buck-Boost Charger with Integrated FETs for 2S Li-Ion Batteries
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
MAX77960BEVKIT06

Evaluation Kit for the MAX77960B/MAX77961B

Features and Benefits

  • Evaluates the MAX77960B/MAX77961B USB Type-C Buck-Boost Chargers with Integrated FETs for 2S/3S Li-Ion Batteries
  • Demonstrates 3.5V to 25.4V Input Operating Range
  • Demonstrates Charging Up to 3A (MAX77960B)/6A (MAX77961B)
  • Demonstrates USB-OTG Functionality
  • Demonstrates JEITA Compliance with On-Board Dummy Thermistors
  • Assembled and Tested
  • I2C Serial Interface

Product Details

The MAX77960B/MAX77961B evaluation kit (EV kit) is a fully assembled and tested surface-mount printed circuit board (PCB) that evaluates the MAX77960B/MAX77961B, 3A/6A USB Type-C® buck-boost chargers.

The MAX77960B/MAX77961B EV kit includes the IC evaluation board with integrated I2C communication interface and USB micro-B cable. Windows®-based graphical user interface (GUI) software is available for use with the EV kit and can be downloaded here. Windows 7 or newer is required to use with the EV kit GUI software.

 

Applications

  • 2- and 3-Cell Battery-Powered Devices
  • Battery Backup
  • Digital Still, Video, and Action Cameras
  • Drones
  • Handheld Computers and Terminals
  • Handheld Radios
  • Medical Devices, Health and Fitness Monitors
  • Power Tools
  • Smartphones, Tablets, and 2-in-1 Laptops
  • USB Type-C Powered Wide-Input Charging Applications
  • Wireless Speakers

eval board
MAX77960BEVKIT12

Evaluation Kit for the MAX77960B/MAX77961B

Features and Benefits

  • Evaluates the MAX77960B/MAX77961B USB Type-C Buck-Boost Chargers with Integrated FETs for 2S/3S Li-Ion Batteries
  • Demonstrates 3.5V to 25.4V Input Operating Range
  • Demonstrates Charging Up to 3A (MAX77960B)/6A (MAX77961B)
  • Demonstrates USB-OTG Functionality
  • Demonstrates JEITA Compliance with On-Board Dummy Thermistors
  • Assembled and Tested
  • I2C Serial Interface

Product Details

The MAX77960B/MAX77961B evaluation kit (EV kit) is a fully assembled and tested surface-mount printed circuit board (PCB) that evaluates the MAX77960B/MAX77961B, 3A/6A USB Type-C® buck-boost chargers.

The MAX77960B/MAX77961B EV kit includes the IC evaluation board with integrated I2C communication interface and USB micro-B cable. Windows®-based graphical user interface (GUI) software is available for use with the EV kit and can be downloaded here. Windows 7 or newer is required to use with the EV kit GUI software.

Applications

  • 2- and 3-Cell Battery-Powered Devices
  • Battery Backup
  • Digital Still, Video, and Action Cameras
  • Drones
  • Handheld Computers and Terminals
  • Handheld Radios
  • Medical Devices, Health and Fitness Monitors
  • Power Tools
  • Smartphones, Tablets, and 2-in-1 Laptops
  • USB Type-C Powered Wide-Input Charging Applications
  • Wireless Speakers

eval board
MAX77961BEVKIT06

Evaluation Kit for the MAX77960B/MAX77961B

Features and Benefits

  • Evaluates the MAX77960B/MAX77961B USB Type-C Buck-Boost Chargers with Integrated FETs for 2S/3S Li-Ion Batteries
  • Demonstrates 3.5V to 25.4V Input Operating Range
  • Demonstrates Charging Up to 3A (MAX77960B)/6A (MAX77961B)
  • Demonstrates USB-OTG Functionality
  • Demonstrates JEITA Compliance with On-Board Dummy Thermistors
  • Assembled and Tested
  • I2C Serial Interface

Product Details

The MAX77960B/MAX77961B evaluation kit (EV kit) is a fully assembled and tested surface-mount printed circuit board (PCB) that evaluates the MAX77960B/MAX77961B, 3A/6A USB Type-C® buck-boost chargers.

The MAX77960B/MAX77961B EV kit includes the IC evaluation board with integrated I2C communication interface and USB micro-B cable. Windows®-based graphical user interface (GUI) software is available for use with the EV kit and can be downloaded here. Windows 7 or newer is required to use with the EV kit GUI software.

 

Applications

  • 2- and 3-Cell Battery-Powered Devices
  • Battery Backup
  • Digital Still, Video, and Action Cameras
  • Drones
  • Handheld Computers and Terminals
  • Handheld Radios
  • Medical Devices, Health and Fitness Monitors
  • Power Tools
  • Smartphones, Tablets, and 2-in-1 Laptops
  • USB Type-C Powered Wide-Input Charging Applications
  • Wireless Speakers

eval board
MAX77961BEVKIT12

Evaluation Kit for the MAX77960B/MAX77961B

Features and Benefits

  • Evaluates the MAX77960B/MAX77961B USB Type-C Buck-Boost Chargers with Integrated FETs for 2S/3S Li-Ion Batteries
  • Demonstrates 3.5V to 25.4V Input Operating Range
  • Demonstrates Charging Up to 3A (MAX77960B)/6A (MAX77961B)
  • Demonstrates USB-OTG Functionality
  • Demonstrates JEITA Compliance with On-Board Dummy Thermistors
  • Assembled and Tested
  • I2C Serial Interface

Product Details

The MAX77960B/MAX77961B evaluation kit (EV kit) is a fully assembled and tested surface-mount printed circuit board (PCB) that evaluates the MAX77960B/MAX77961B, 3A/6A USB Type-C® buck-boost chargers.

The MAX77960B/MAX77961B EV kit includes the IC evaluation board with integrated I2C communication interface and USB micro-B cable. Windows®-based graphical user interface (GUI) software is available for use with the EV kit and can be downloaded here. Windows 7 or newer is required to use with the EV kit GUI software.

 

Applications

  • 2- and 3-Cell Battery-Powered Devices
  • Battery Backup
  • Digital Still, Video, and Action Cameras
  • Drones
  • Handheld Computers and Terminals
  • Handheld Radios
  • Medical Devices, Health and Fitness Monitors
  • Power Tools
  • Smartphones, Tablets, and 2-in-1 Laptops
  • USB Type-C Powered Wide-Input Charging Applications
  • Wireless Speakers

eval board
ADRD5161-01Z

BMS Module with CANopen CiA 419

Features and Benefits

  • High current power capability: 20A continuous discharge and 50 A surge (≈200 μs), dependent on battery pack specifications.
  • USB C PD input up to 20V, automatically negotiated via the MAX77958 controller for adapters providing ≥3A or ≥5A PDOs
  • Intelligent power path management with the LTC4421 prioritizing USB C input over battery power during charging for optimal efficiency.
  • 3-cell Li-ion/Li polymer battery support, with recommended configurations using Panasonic NCR18650GA cells
  • Expandable CAN interface with daisy chain headers (P8, P9) for multi module system integration.
  • Configurable output current levels based on PD adapter capabilities (20V/3A or 20V/5A).

Product Details

The ADRD5161-01Z is a compact, high performance power delivery and battery management module that integrates USB C power delivery (PD) negotiation, 3 cell Li ion/Li polymer battery support, and intelligent power path control. It delivers up to 20A continuous discharge and 50A surge current, while prioritizing USB C input power through its LTC4421 based architecture, ensuring efficient system operation during charging. The module additionally supports daisy chainable CAN connectivity and configurable charging/discharging parameters for compatibility with a wide range of battery packs.

This solution provides designers with a robust, ready to integrate energy subsystem suitable for mobile, portable, and robotic applications that require high power, flexible charging options, and reliable battery behavior. With USB C PD negotiation up to 20V, adaptable current capabilities, and support for recommended cells such as the Panasonic NCR18650GA, the ADRD5161-01Z minimizes design complexity while offering strong scalability and performance for modern embedded systems.

APPLICATIONS

  • Automated Guided Vehicles (AGVs)
  • Autonomous Mobile Robots (AMRs)
  • Portable Industrial Devices: 3 series Li ion/Li poly support and USB C PD (up to 20V) enable efficient charging and stable operation in compact battery powered tools
  • Light Electric Mobility Subsystems: Stable power path control ensures safe, predictable operation in small mobility and auxiliary power systems

SPECIFICATIONS

  • Power Output: 20A continuous, 50A surge (≈ 200μs)
  • USB‑C PD Input: Up to 20V via MAX77958 (supports ≥3A and ≥5A PDOs)
  • Power‑Path Control: LTC4421 prioritizes USB‑C over battery during charging
  • Battery Support: 3‑cell Li‑ion/Li‑poly; recommended NCR18650GA
  • Communication: CAN interface with P8/P9 daisy‑chain headers
  • Output Current: Configurable based on PD adapter (20V/3A or 20V/5A)

MAX77960BEVKIT06
Evaluation Kit for the MAX77960B/MAX77961B
MAX77960BEVKIT06, MAX77960BEVKIT12, MAX77961BEVKIT06, MAX77961BEVKIT12: Board Photo
MAX77960BEVKIT12
Evaluation Kit for the MAX77960B/MAX77961B
MAX77960BEVKIT06, MAX77960BEVKIT12, MAX77961BEVKIT06, MAX77961BEVKIT12: Board Photo
MAX77961BEVKIT06
Evaluation Kit for the MAX77960B/MAX77961B
MAX77960BEVKIT06, MAX77960BEVKIT12, MAX77961BEVKIT06, MAX77961BEVKIT12: Board Photo
MAX77961BEVKIT12
Evaluation Kit for the MAX77960B/MAX77961B
MAX77960BEVKIT06, MAX77960BEVKIT12, MAX77961BEVKIT06, MAX77961BEVKIT12: Board Photo
ADRD5161-01Z
BMS Module with CANopen CiA 419
ADRD5161-01Z Angle Evaluation Board ADRD5161-01Z Top Evaluation Board ADRD5161-01Z Bottom Evaluation Board ADRD5161 Simplified Block Diagram ADRD5161 CAN Cable Setup

Latest Discussions

No discussions on MAX77961B yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed