MAX77655

NOT RECOMMENDED FOR NEW DESIGNS

Low IQ SIMO PMIC with 4-Outputs Delivering up to 700mA Total Output Current

20% Smaller and 15% Less in BOM Content

Viewing:

Overview

  • 4x Buck-Boost Regulators, 1x Inductor
  • 2.5V to 5.5V Input Voltage Range
  • 0.5V to 4.0V Output Voltage Range
  • 700mA Total Output Current (3.7VIN, 1.8VOUT)
  • Single-Inductor Multiple-Outputs (SIMO)
  • Up to 90% Efficiency
    • 6.9µA Typical IQ with Two Outputs Enabled in Low-Power Mode
  • I2C Interface and Dedicated Enable Pin
  • Flexible Power Sequencer (FPS)
  • 1.99mm x 1.99mm, 16-Bumps, 0.5mm Pitch Wafer-Level Package (WLP)
    • < 40mm2 Solution Size
MAX77655
Low IQ SIMO PMIC with 4-Outputs Delivering up to 700mA Total Output Current
MAX77655: Simplified Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Software Development 1


Evaluation Kits

eval board
MAX77655EVKIT

Evaluation Kit for the MAX77655

Features and Benefits

  • Easy to Use
  • GUI-Driven I2C Interface
  • Assembled and Fully Tested
  • On-Board Electronic Loads
  • Electronic Loads with Steady-State, Transient, and Random Modes
  • On-Board ADC
  • Evaluation of Multiple On-Key Options
  • Wide Inductor Pads for Wide Range of Case Codes

Product Details

The MAX77655 evaluation kit (EV kit) allows for easy experimentation with the MAX77655 CCM single-inductor, multiple-output (SIMO) regulator and I2C interface

The Windows® -based software provides a user-friendly graphical interface as well as a detailed register-based interface to exercise the features of the MAX77655.

MAX77655EVKIT
Evaluation Kit for the MAX77655
MAX77655EVKIT: Board Photo

Latest Discussions

No discussions on MAX77655 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed