MAX77540

RECOMMENDED FOR NEW DESIGNS

16VIN/6A, Dual-Phase High-Efficiency Buck Converter

High Efficiency and Power Density Single Step Conversions to Core Voltages from USB-C Rails and Multi cell Batteries

Viewing:

Overview

  • 4V to 16V Input Voltage Range
  • 0.5V to 5.2V Output Voltage Range
  • Resistor Configurable Default VOUT
  • Two 3A Bucks (1Φ) or One 6A Buck (2Φ)
  • ±0.5% VOUT Accuracy (Default VOUT at 25°C)
  • 94% Peak Efficiency (7.6VIN, 3.3VOUT, 1MHz)
  • Auto SKIP/PWM and Low-Power Mode
  • 98% Max. Duty Cycle Dropout Operation
  • Programmable Soft-Start/Stop and Ramp-Up/Down Slew Rates
  • Pre-Biased Startup and Active Output Discharge
  • Programmable Inductor Peak Current Limits
  • 0.5/1.0/1.6MHz Nominal Switching Frequency
  • Spread-Spectrum Modulation
  • Internal/External Frequency Tracking
  • Dedicated EN, POK, and FPWM Pins
  • Undervoltage lockout (UVLO), Thermal Shutdown, and Short-Circuit Protection
  • High-Speed I2C I/F with 3-Slave Address Options
  • 30-WLP (2.51mm x 2.31mm) and 24-FC2QFN (3mm x 3mm) Packages
  • Less than 55mm2 Total Solution Size
MAX77540
16VIN/6A, Dual-Phase High-Efficiency Buck Converter
MAX77540: Typical Applications Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADI Power Studio™ Designer

ADI Power Studio™ Designer is the next-generation tool for IC-level, power supply design, guiding engineers to faster, validated solutions.

Open Tool

Software Development 1

SIMPLIS Models 1


Evaluation Kits

eval board
MAX77540EVKIT

Evaluation Kit for the MAX77540 in WLP Package

Features and Benefits

  • Probe Sockets for High-Accuracy Measurements
  • Test Points for all Features (POK, FPWM, EN, and IRQB)
  • Default Output Voltage Adjustable through SEL
  • Connector for Custom I2C Host

Product Details

The MAX77540 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the MAX77540 dual-phase configurable step-down regulator. The board is equipped with test points and jumpers for testing all pins on the device. Two potentiometers allow the user to adjust the SEL1/SEL2 configuration pins at will. There are also probe sockets on critical nodes (VOUTx, LXx) for precise measurements. The board also comes with some spare inductors (L3-L6) for testing out efficiency/performance tradeoffs. The PCB is designed with Maxim Integrated’s recommended layout of the IC and external components. The IC sets default output voltages by way of R13 and R14 but can be changed with the potentiometers or through I2C communication. Maxim Integrated’s graphical user interface (GUI) can be used by connecting a Windows®-based PC to J11 through a MAXUSB_INTERFACE# device.

Applications

  • 2-cell & 3-cell Li+/Li-ion Systems
  • Devices Powered from USB-C Power Delivery (PD)
  • DSLR, Mirrorless, and HD Video Cameras
  • Embedded Microprocessors, FPGAs, or ASICs
  • Skateboards/Longboards

MAX77540EVKIT
Evaluation Kit for the MAX77540 in WLP Package
MAX77540EVKIT: Board Photo

Latest Discussions

Recently Viewed