MAX77348
RECOMMENDED FOR NEW DESIGNSUltra-Low IQ, Low-Noise 3.5W Buck-Boost Converter
- Part Models
- 4
- 1ku List Price
- Starting From $1.25
Overview
- Input Voltage Range: 2.3V to 5.5V
- Output Voltage Range: 2.5V to 4.8V
- Ultra-Low, 3.5μA (typ) Quiescent Current
- Dynamic Voltage Scaling (DVS)
- Optimized Load Regulation Performance
- Power Good Interrupt
- Output Active Discharge
- Low, Continuous Noise Profile
- Eliminates Discontinuities Over Operating Range
- Eliminates Need for Post-Filtering Low Dropout (LDO) in Noise Sensitive Applications
- Protection Features
- Undervoltage Lockout (UVLO)
- Thermal Shutdown
- 6.4ms Soft-Start
- I2C Interface with Status Interrupts
- Programmable VOUT
- Peak Current Limit Level (IPSET1/IPSET2)
The MAX77348 is an ultra-low quiescent current, noninverting buck-boost converter capable of supporting up to 3.5W output power. The device employs a unique control algorithm that seamlessly transitions between the buck, buck-boost, and boost modes, minimizing discontinuities and subharmonics in the output voltage ripple.
The MAX77348 is ideal for a system handling less than 3.5W output power from a single cell Li-Ion battery and requiring high system efficiency with precise voltage control. The MAX77348’s low-noise operation makes it optimum to supply power for RF system power, ear bud applications, and other portable audio systems.
Built-in undervoltage lockout (UVLO), output active discharge, and thermal shutdown protection ensures safe operation under abnormal operating conditions. The MAX77348 is available with a highly configurable I2C serial interface. The device is available in 16-bump, 1.77mm x 2.01mm, 0.4mm pitch WLP package.
APPLICATIONS
- True Wireless Stereo (TWS) Systems
- Narrow Band Internet of Things (NB IoT)
- Portable Audio/Wireless Systems
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX77348AEWE+ | WLCSP | ||
| MAX77348AEWE+T | WLCSP | ||
| MAX77348BEWE+ | WLCSP | ||
| MAX77348BEWE+T | WLCSP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
Software Development 1
Evaluation Kits
Latest Discussions
No discussions on MAX77348 yet. Have something to say?
Start a Discussion on EngineerZone®