Overview

Features and Benefits

  • Sense points for high-accuracy measurements
  • Accessible test points for EN, SDA, SCL, INS, and OUTS
  • Output voltage adjustable through software GUI
  • FPWM and default skip mode configurability
  • Active discharge functionality

Product Details

The MAX77348 evaluation kit (EV kit) provides a proven design to evaluate the MAX77348, a 3.5 W buck-boost converter. The IC is capable of 2.3 V to 5.5 V input, and its output voltage is adjustable between 2.5 V to 4.8 V. The factory default output voltage of this EV kit is set at 4.5 V. Output voltage can be adjusted through the software GUI. The EN pin supports hardware or software enabling of the device. The EV kit is compatible with any version of the MAX77348 WLP IC (MAX77348AEWE+ is the default).

Markets and Technologies

Applicable Parts

Package Contents

  • The MAX77348 evaluation board
  • USB to I2C interface (MAXUSB_INTERFACE#)
  • USB Type A to Micro USB cable Windows®-based GUI software is available for use with the EV kit

Tools & Simulations